DRAGON TOOTH® MAGNET WIRE TERMINATION SYSTEM

Compression connectors that penetrate insulation and eliminate inefficient methods of joining magnet wire.

SPLICE, TAP AND TERMINATE MAGNET WIRE QUICKLY

The Dragon Tooth magnet wire termination system from ABB helps provide permanent, low resistance electrical connections and maintain contact integrity through the life of the connection. These compression connectors penetrate the insulation and oxide layers to make electrical contact on magnet wiring.

KEY FEATURES AND BENEFITS

<p>ABB's Dragon Tooth connectors and installation tools are designed for magnet wire from #32 AWG to 460,000 CMA copper and from #18 AWG to 460,000 CMA aluminum conductors in motor and transformer applications.</p>

Easy installation

<p>Require no insulation removal and can be installed in seconds.</p>

Reliable

<p>Provide permanent, low-resistance electrical connections that maintain contact integrity for the life of the connection.</p>

Comprehensive

<p>Variety of sizes and combinations available for aluminum-to-copper, aluminum-to-aluminum or copper-to-copper magnet wire connections</p>

Heat-resistant

<p>Accommodate the difference in thermal expansion between copper and aluminum magnet wire.</p>

Corrosion-resistant

<p>Resist galvanic corrosion when connecting copper to aluminum magnet wire.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Power distribution, Automotive, Solar power, Wind power, Commercial and institution construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Splicing and terminating connections, Thermal expansion, Galvanic corrosion and oxide film

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

DRAGON TOOTH: FAST, RELIABLE MAGNET WIRE CONNECTIONS IN SECONDS

The Dragon Tooth brand, under ABB’s Installation Products division, specializes in insulation-piercing compression connectors designed for magnet wire applications. These connectors provide fast, reliable terminations that save time and improve safety in demanding industrial environments.

Learn more