CARLON® NON-METALLIC BOXES
ABB's Carlon non-metallic electrical boxes and accessories meet the diverse needs of modern applications, ensuring durability, versatility, easy installation and code compliance.
RECOGNIZED AS THE INDUSTRY STANDARD FOR MORE THAN 40 YEARS.
ABB's Carlon non-metallic boxes and covers are constructed from durable, corrosion-resistant and non-conductive PVC or polycarbonate. They are extensively tested to meet code and are UL listed, with several options having a minimum two-hour fire wall rating. Trusted by millions of contractors and DIY homeowners, Carlon has all the accessories, sizes, enclosures and covers needed to get the job done.
KEY FEATURES AND BENEFITS
<p>ABB's Carlon non-metallic boxes and covers feature durable, corrosion-resistant PVC or polycarbonate construction and are recognized as the industry standard for new work and old work installation of residential and light commercial switches, outlets, ceiling fans and light fixtures.</p>
Comprehensive
<p>A complete offering of non-metallic boxes and accessories for switches, outlets, ceiling fans and light fixtures.</p>Corrosion-resistant
<p>Manufactured from durable PVC or polycarbonate.</p>Easy
<p>Features like knockouts, auto-clamps, screw guides, captive nails and more enable simple and fast installation.</p>Sustainability
<p>Over 95% of the Carlon® Blue™ product line is covered by Environmental Product Declarations (EPDs), has a end-of-life recyclability rate of 93% and includes product packaging made of 76% recycled material.</p>Compliant
<p>Certifications include UL 514C, for Carlon SuperBlue® and Adjust-A-Box® high-heat boxes UL listed for minimum two-hour fire wall and/or fire ceiling requirements.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Electrical code requirements, Corrosive environments, Sustainability
ABB ECO SOLUTIONS™ PRODUCTS
<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>
Download ABB EcoSolutions product profile