PMA® FLEXIBLE PROTECTION SYSTEM EMC SYSTEM

Cable protection system providing electromagnetic shielding

PMA® EMC SYSTEM ELECTROMAGNETIC SHIELDING

The EMC product line includes screening braids(tin-plated copper and hybrid braids) and a range of patented fittings (metallic components in nickel plated aluminium or nickel plated brass). The EMC system can be combined with any type of PMA conduit to provide the mechanical protection.

KEY FEATURES AND BENEFITS

<p>ABB's PMA EMC System delivers high-quality electromagnetic shielding alongside mechanical cable protection, combining screening braids and patented termination fittings compatible with any PMA conduit type.</p>

Protection

<p>Tin-plated copper and hybrid screening braids with optical coverage greater than 90% provide high-quality electromagnetic shielding for sensitive control, sensor and signal cables against interference from power cables and converters</p>

Reliable

<p>360° braid termination delivers a high degree of safety in case of short-circuiting and maintains low transfer impedance across a frequency range from 100 kHz to 2.5 GHz including railway vehicles and automation equipment</p>

Durable

<p>Very high impact resistance even at low temperatures, with high conduit pull-out strength and integrated strain relief on select fitting types for long-term performance in demanding installations</p>

Vibration-resistant

<p>Vibration-proof conduit connection across all EMCFIX fitting types ensures reliable EMC performance and mechanical integrity in dynamic applications including railway vehicles and automation equipment</p>

Compliant

<p>Certifications include EN 45545-2 HL3 (R22 and R23), NFPA 130, UL 94 VO, IP66/IP68/IP69 per EN/IEC 60529, REACH and RoHS</p>

Easy installation

<p>Fitting construction allows pre-assembled cable looms to be mounted quickly without twisting the conduit or cables, and select fitting types are compatible with preassembled cable harness systems</p>

Versatile

<p>Compatible with any PMA conduit type and fits both fine (T) and coarse (G) conduit profiles, with fittings available for metric, PG, MIL-C5015 and other thread standards</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation, Vibration exposure, Hazardous locations, Liquid and dust exposure, Cost reduction

PMA AT INNOTRANS - SEPTEMBER 22-25, 2026

Every railway project is unique. From design and engineering to operation and long-term maintenance, PMA helps you build reliable railway applications that perform throughout their entire lifecycle. Meet our experts at InnoTrans and discover practical solutions for your next projects.

Learn more

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.

Learn more