TY-FAST® GENERAL-PURPOSE CABLE TIES

Versatile fastening solutions that perform in the most demanding environments.

EASILY BUNDLE, SECURE AND MANAGE YOUR CABLES

ABB’s Ty-Fast general purpose cable ties are all-plastic and made of halogen and silicone free Polyamide 6.6. Engineered with angled, turned-up tails for easy orientation and handling, and thin grips for gloved use and low insertion force, these ties provide quick, secure fastening where reliable cable management is essential.

KEY FEATURES AND BENEFITS

<p>ABB’s range of all-plastic cable ties are halogen and silicone free. Available in natural cable ties for indoor applications and heat-stabilized, UV-resistant black cable ties for outdoor applications.</p>

Efficient

<p>Integrally formed pawl combines low insertion force and high locking strength for quick installations.</p>

User-friendly

<p>Turned-up tail makes orientation and handling easy.</p>

Variety

<p>A comprehensive range available in natural and UV-resistant black with lengths from 100mm to 1220mm and widths from 2,5mm to 12,4mm, offering a loop tensile strength up to 1200 N and satisfying bundling requirements up to 375,5mm.</p>

Compliant

<p>Certifications include UL, EN and CSA 62275.</p>

Durable

<p>UV-resistant black outdoor cable ties, high temperature resistant +115°C (+239 °F).</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Transportation, Marine, Industrial manufacturing

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor constraints and workforce gaps, Cost reduction, Worker safety, Cost limitations

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.

Learn more