TY-RAP® EXTRA HIGH TEMPERATURE CABLE TIES

Excels in high temperature environments.

ENGINEERED FOR HIGH-PERFORMANCE

Ty-Rap extra high temperature cable ties from ABB Installation Products deliver outstanding resistance to high temperatures in industrial, OEM, MRO and commercial construction applications. Constructed from polyamide 4.6, these ties are designed to perform reliably in metal processing, paper mills and manufacturing, lighting and automotive environments.

KEY FEATURES AND BENEFITS

<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>

Durable

<p>Polyamide 4.6 construction performs in operating temps from -40°C to + 150°C (-40°F to 302°F) with a minimum installation temp of -18°C (-0.4°F).</p>

Temperature-resistant

<p>Designed for extended use in high-temperature environments.</p>

Color

<p>Available in light green.</p>

Reliable

<p>Trusted performance of ABB's Ty-Rap cable ties.</p>

Compliant

<p>Certification includes UL flammability rating UL 94 V-2.</p>

Corrosion-resistant

<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Transportation, Automotive, Commercial and institutional construction, OEM, Pulp and paper, Metal processing

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Extreme temperature fluctuations, Labor constraints and workforce gaps, Long service life requirements

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Nearly 30 billion cable ties installed and counting

For 65 years, ABB Ty-Rap cable ties help make the world a safer place.

Two innovation leaders, one fastening solution

The TAG Heuer Porsche Formula E Team relies on ABB Ty-Rap cable ties.

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.

Learn more
\

OUR STORIES: INDUSTRY NEWS AND INSIGHTS

Maurus Logan

Electrical engineer Maurus Logan invented cable ties to address worker safety and wiring installation inefficiencies in the aviation industry. Now a billion-dollar market segment, cable ties are a fastening solution used in a wide variety of industries and projects, from aerospace to agriculture to DIY home improvement.