ELASTIMOLD® SINGLE-PHASE RECLOSERS

Lightweight, smart grid ready protection for overhead distribution.

SMART AND LIGHT OVERHEAD PROTECTION

ABB's Elastimold single‑phase reclosers use molded EPDM insulation, magnetic actuators, integral sensors, and lightweight construction to reduce outage duration and support automation. They are compatible with SEL and Beckwith recloser controls. The single-phase reclosers automatically detect and reclose faults to maximize system reliability and service restoration across overhead distribution up to 38kV. Nearly 58 lbs with lightweight solid-dielectric insulation and vacuum interruption, these smart grid ready reclosers are compatible with SEL and Beckwith controls. Modular design enables field upgrades and retrofits, delivering virtually maintenance-free protection with thousands of trouble-free operations.

KEY FEATURES AND BENEFITS

<p>Assembled, tested and shipped from Hackettstown, New Jersey, USA, ABB's Elastimold single-phase reclosers use solid-dielectric insulation without oil or SF6 gas for virtually maintenance-free operation up to 38kV. Up to 33% lighter than typical reclosers, these units help reduce installation costs and labor.</p>

Lighweight

<p>Molded vacuum reclosers weighing up to 33% less than typical units make installation easy and cost-effective.</p>

Modular

<p>Flexible design allows for easy field upgrades and retrofits. Designed to accommodate smart grid sensor integration.</p>

Maintenance-free

<p>Without oil or SF6 gas, there is virtually no maintenance required. This helps lower the total cost of ownership for the life of the switchgear.</p>

Smart grid ready

<p>Offers integral load‑side voltage sensors, optional source‑side sensors and compatibility with microprocessor controls.</p>

Compact

<p>Suitable for tight pole or padmount installations.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power distribution, Commercial and institutional construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh Environments, Low-maintenance requirements, Continuous operation demands, System flexibility and reconfiguration needs , Labor constraints and workforce gaps, Smart grid integration , Weight limitations

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

ELASTIMOLD: PROVEN SOLID DIELECTRIC SWITCHGEAR AND UNDERGROUND CABLE ACCESSORIES

Elastimold was the first to offer a completely solid dielectric line of switchgear and remains one of the most complete packages for managing underground cable connections. Trusted by utilities for reliability, safety, and innovation.