ELASTIMOLD® SWITCHGEAR SMALL-VAULT

Compact, submersible molded vacuum switchgear for tight vault applications.

DECADES OF PROVEN PERFORMANCE

ABB’s Elastimold small-vault switchgear is engineered for tight vault environments with sealed, submersible EPDM construction and modular switching. Dead-front safety and field-upgradeable configurations make it ideal for replacing older oil or air switchgear with a compact solid dielectric platform.

KEY FEATURES AND BENEFITS

<p>Assembled, tested and shipped from Hackettstown, New Jersey, USA, ABB's Elastimold small-vault switchgear delivers sealed, submersible solid dielectric performance in space-constrained underground environments without oil or SF6 gas. Field-upgradeable and virtually maintenance-free, it supports utilities replacing aging infrastructure while helping reduce environmental impact and long-term operational costs.</p>

Small footprint

<p>Fitting into tight vaults, a small footprint and modularity make it easier to move the components into the vault and assemble them once inside.</p>

Submersible

<p>Sealed and fully submersible to 10 feet (3 meters).</p>

Flexible

<p>Modular, component-based design is made of individual switch and interrupter components up to 35kV. These can be combined in an unlimited number of ways and configurations for extreme flexibility.</p>

Safe

<p>Dead-front construction eliminates exposed live parts and reduces arc flash risk. Available with the optional ABB Tru-Break™ switchgear module, allowing utility crews to visually verify circuit isolation and safely ground the de-energized line before performing maintenance.</p>

Cost-effective

<p>Without oil or SF6 gas, there is virtually no maintenance required. This helps lower the total cost of ownership for the life of the switchgear.</p>

Corrosion-resistant

<p>Submersible, corrosion-resistant and fully shielded.</p>

Reliable

<p>Made with a proprietary EPDM rubber formulation that has been tested and trusted in the field for over 50 years on a solid-dielectric platform. With a silicone diaphragm, it uses air as an insulating medium.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power distribution, Renewables

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Low-maintenance requirements, Low-maintenance requirements, Long service life requirements, Weight limitations , Oil and SF6-free environmental mandates, Retrofit and legacy infrastructure requirements, Flooding risk areas

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

ELASTIMOLD: PROVEN SOLID DIELECTRIC SWITCHGEAR AND UNDERGROUND CABLE ACCESSORIES

Elastimold was the first to offer a completely solid dielectric line of switchgear and remains one of the most complete packages for managing underground cable connections. Trusted by utilities for reliability, safety, and innovation.