ABB NSIGHT™

ABB Nsight™ is a cloud-based analytics platform that centralizes all your energy and carbon data into one place. It provides real-time insights and AI-powered optimization to help you make decisions more quickly to achieve business and sustainability goals. 

Seamlessly integrating with legacy systems, Nsight™ delivers real-time, AI-powered insights to:

  • reduce energy intensity

  • control energy costs  

  • automate Scope 1 and 2 emissions-reporting with minimal operational overhead 
     

REAL‑TIME OPERATIONAL INTELLIGENCE – ABB NSIGHT™

ABB Nsight is our digital backbone for Energy & Carbon Services, giving industrial operators clear, real-time visibility of their energy use and carbon performance along with the intelligence to improve both.

Uses predictive analytics, AI‑driven modelling and advanced optimization to identify improvements. , Unifies monitoring, forecasting, and control tools within a single digital platform. , Strengthens operational resilience through faster insights and smarter decision‑making. , Supports emissions reduction, efficiency gains and new energy‑market opportunities.

WHAT WE DELIVER

Control rising energy costs and volatility

<p>Optimize energy spend with advanced tariff engines and AI-driven demand management to reduce peaks and operational costs.</p>

Increase efficiency and asset reliability

<p>Gain real-time insight into energy and carbon intensity, power quality and inefficiencies to lower costs, prevent downtime and extend asset life.</p>

Simplify data collection and compliance

<p>Consolidate water, air, gas, electricity and steam data into one dashboard, and automate reporting for faster verification and regulatory compliance.</p>

Prove ROI and benchmark across sites

<p>Use deep analytics and production-normalized benchmarking to justify sustainability initiatives and make data-driven decisions.</p>

Intelligent optimization

<p>Intelligent optimization across local energy systems.</p>

Optimize in real time

<p>Adjust parameters instantly for maximum efficiency.</p>

EXPLORE THE PLATFORM

WHAT WE DELIVER

Integration without limits

<p>Connect Nsight™ seamlessly to your existing infrastructure like ERP, BMS, SCADA, AMI and IoT systems –&nbsp;&nbsp;no costly rip-and-replace required.&nbsp;</p> <p>With open APIs and flexible protocols, deployment is fast, secure and ready to optimize distributed energy resources like solar, batteries and EV chargers.</p>

Security without compromise

<p>Your data is hosted on the ABB Ability™ cloud platform in secure, globally-compliant data centers, encrypted at rest and in transit. Outbound-only data flow, strict access controls with two-factor authentication and compliance with SOC 2 Type II, ISO/IEC 27001 and NIST standards ensure robust cybersecurity.&nbsp;</p> <p>Backed by ABB’s Unified Cybersecurity Control Framework and regular audits, we safeguard your operations, personnel and assets.</p>

Subscriptions tailored to your operations

<p>From baseline to real-time to full optimization - you choose the pace</p>

ABB NSIGHT™ SUBSCRIPTION LEVELS & LICENCE PRICING​

Baseline

<ul> <li><p>Energy intensity KPIs (CSV) &amp; benchmarking</p> </li> </ul> <ul> <li><p>Greenhouse gas baselining&nbsp;</p> </li> </ul> <ul> <li><p>Reporting energy and carbon (scopes 1 &amp; 2)</p> </li> </ul> <ul> <li><p>Utility bills and rate tariff analysis and validation&nbsp;</p> </li> </ul> <ul> <li><p>Weather data integration</p> </li> </ul> <ul> <li><p>Operations and finance data ingestion i.e. ERP systems (CSV)</p> </li> </ul> <ul> <li><p>Enterprise dashboard and API first with access to all platform data</p> </li> </ul>

Real-time

<ul> <li><p>Monitoring and alerting of main service meters i.e. electrical, water and gas (API)</p> </li> </ul> <ul> <li><p>Monitoring and alerting of significant energy users (API)</p> </li> </ul> <ul> <li><p>Real-time energy rates and weather data (API)</p> </li> </ul> <ul> <li><p>Power quality and harmonics insights&nbsp;</p> </li> </ul> <ul> <li><p>Integrate with ERP, DER, BMS, SCADA &amp; AMI metering</p> </li> </ul> <ul> <li><p>Real-time greenhouse gas monitoring for scopes 1 &amp; 2</p> </li> </ul>

Optimize

<ul> <li><p>Real-time energy data from third party sources</p> </li> </ul> <ul> <li><p>Energy market pricing suggestions and notifications</p> </li> </ul> <ul> <li><p>Machine-learning grid prediction suggestions and notifications i.e. demand response</p> </li> </ul> <ul> <li><p>Demand peak predictive algorithm – curtailment notifications with a path to automated curtailment&nbsp;</p> </li> </ul> <ul> <li><p>Leverage process flexibility for peak shaving and load shifting</p> </li> </ul>

Subscription levels comparison

 

 

Features

 

 

 

 

Baseline

 

 

 

 

Real-time

 

 

 

 

Optimize

 

 

 

 

Automated reports

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Utility bills and rate tariff analysis

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Portfolio & multi-site benchmarking

 

 

 

 

✔

 

 

 

✔

 

 

 

✔

 

 

 

 

Set and track budgets & energy intensity KPIs

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Greenhouse gases baselining & reporting (Scopes 1 & 2)

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Weather data integration

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Number of users

 

 

 

 

Unlimited

 

 

 

 

Unlimited

 

 

 

 

Unlimited

 

 

 

 

Operations and finance data ingestion via CSV or API 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Enterprise dashboard and API First with access to all platform data.

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Onboarding & training sessions

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

24/7 support

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Real-time sub-metering utilities (electrical, water and gas) & production (significant energy user monitoring)

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Power quality monitoring & analysis

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Real-time energy rates, weather data, CO2

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Set automated alerts, actions & notifications

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Integration with DER, BMS, SCADA, AMI

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Map-based site visualization

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

✔

 

 

 

 

Real-time energy data from third party sources

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

Energy market pricing-suggestions and notifications

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

Machine learning–based grid prediction-suggestions and notifications

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

Automated load curtailment

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

Demand response optimization

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

 

 

Peak-time network charge prediction (coincident peaks)

 

 

 

 

 

 

 

 

 

 

 

 

 

 

✔

 

 

FREQUENTLY ASKED QUESTIONS

ABB Nsight™ will help you:

  • Get insights into where energy is being wasted and quantify opportunity in terms of energy, carbon and ROI. 

  • Reduce energy consumption and emissions 

  • Automate optimization 

  • Avoid peak demand charges & coincidence peaks

  • Reduce time spent on data collection, analysis and reporting  

  • Leverage existing systems and installed base to help improve decision making – no need of installing any new hardware

No, ABB Nsight™ is designed to leverage the data and infrastructure you already have in place. Our platform connects to your existing meters, sensors and systems so you can start optimizing energy performance without investing in new hardware. In most cases, you’re ready to implement energy-saving actions right away. This means faster results and lower upfront costs.

ABB offers a structured onboarding process designed for a smooth, low-disruption transition. It includes:

  • Discovery and demo: We listen to you and your needs and match them with ABB Nsight™ capabilities that we can walk you through.

  • Site assessment and installation: We assess your environment and build a tailored setup plan.

  • Training and go-live: Quick, intuitive training so your team can start saving money from day one. ABB Nsight™ is user-friendly, requiring minimal training time while delivering immediate value.

  • Ongoing support: Continuous assistance to keep your operations running efficiently.