INSTALLATION & COMMISSIONING

Ensure lower risk, faster start-up and optimum performance for your electrification system, from first operation through the entire life cycle of the equipment.

 

Certified installation and commissioning by ABB experts for high reliability and optimal life-cycle performance. Maximize electrical system performance from the first operation for improved productivity and profitability. ABB ensures safe and correct installation of your switchgear and electrical equipment.

 

Services include:

  • On-site installation by certified service engineers.
  • Pre-commissioning tests to verify correct installation.
  • Commissioning tests on protection relays and communications.

DID YOU KNOW?

Incorrect installation & commissioning can contribute to 14%

of failures for switchgears and circuit breakers.

Incorrect installation & commissioning prior to start-up is the most probable initiating or contributing cause of 4%

of failures for disconnect switches.

OUR EXPERTISE

Reliable switchgear from the first day of operation., Lower risk for unexpected outages., Faster start-up., Optimum life cycle performance.

SERVICES TO MEET YOUR NEEDS

  1. Installation or Expert Support services

    • Verification of foundation frame.

    • Switchgear assembly verifying door’s closing and tightening torques for each connection.

    • Installation of bushings and busbars.

    • Installation of top-mounted boxes when applicable.

    • Connection of the control cables and interconnection bundles.

    • Connection of the earthing system.

    • Pressure relief duct assembly when applicable.

  2. Pre-Commissioning testing: conductivity, insulation and functional tests

    • Conductivity and insulation tests.
      • Conductivity test on primary circuits.
      • Insulation test.
      • Power frequency withstand test (High voltage test on primary circuits).

       

    • Pre-commissioning functional tests.
      • Primary injection and polarity test for CTs.
      • Primary injection and polarity test for VTs.
      • Insulation resistance test on auxiliary circuits.
      • Function test; general check of the equipment overall status.
  3. Commissioning testing

    • Setting of device parameters for circuit breakers, motor starters and feeders.
    • Protection relays test by secondary injection.
    • Functional tests: confirm control panel and apparatus are working correctly.
    • Communication interfase tests.