ISOMAX ECO-SOLUTIONS

Innovative, sustainable solutions for a cleaner, greener future.

MOULDED CASE CIRCUIT BREAKER SERIES LAUNCHED IN 1993, WAS AVAILABLE IN DIFFERENT VERSIONS AND IS NOW OBSOLETE

SACE Isomax S series ranged from S1 to S8 with rated uninterrupted currents Iu from 125 to 3200A with ultimate rated breaking capacity Icu from 10 to 200kA (380-415V). These devices were developed for AC and DC distribution and were available in fixed, plug-in and withdrawable version. SACE Isomax S series included current-limiting circuit breakers, residual current circuit breakers, switch disconnectors, circuit breakers for motor protection and for applications with voltages up to 1000V as well as a specific range which complies with the North American UL489 and CSA C22.2 standards. SACE Isomax S4, S5, S6, S7, S8 could be equipped with microprocessor based releases PR211/P, PR212/P and PR212/MP with functions suitable also for motor protection. SACE Isomax S1, S2, S3, S5, S6 could be equipped with thermomagnetic releases or only with magnetic release for instantaneous protection.

Retrofit kits

  • Hard Bus Retrofill of S8 with Tmax T8 (IEC/UL)
  • Hard Bus Retrofill of S7 with Tmax XT7-Emax 2 E1.2 (IEC)
  • Direct replacement of S3 250A 3p Plugin/Withdrawable with Tmax XT4 Plugin (IEC)
  • Direct replacement of S5 400A 3p Plugin/Withdrawable with Tmax XT5 Plugin (IEC)
  • Direct Replacement of S7 with Tmax XT7 (IEC)

Maintenance and repairs

  • Preventive maintenance
  • Corrective maintenance

Replacement

  • Available for S3...S6 1000V

Eco-solutions ISOMAX S

SERIES ABB CODE MATERIAL CODE ENEL TYPE DESCRIPTION LINK DOCUMENT
S3 1SDA080928R1 131116 GSCL003/19 S3/UE 250/S/25/M VDS DY3101/36 131116 Visit page  
S3 1SDA080922R1 131102 GSCL003/01 S3/UE 250S 250/S/25 VDS DY3101/22 131102 Visit page PDF file
S3 1SDA080924R1 131103 GSCL003/02 S3/UE 180S 180/S/25 VDS DY3101/23 131103 Visit page PDF file
S3 1SDA080926R1 131104 GSCL003/03 S3/UE 125S 125/S/25 VDS DY3101/24 131104 Visit page PDF file
S3 1SDA080923R1 131108 GSCL003/07 S3/UE 250C 250/C/25 VDS DY3101/28 131108 Visit page PDF file
S3 1SDA080925R1 131109 GSCL003/08 S3/UE 180C 180/C/25 VDS DY3101/29 131109 Visit page PDF file
S3 1SDA080927R1 131110 GSCL003/09 S3/UE 125C 125/C/25 VDS DY3101/30 131110 Visit page PDF file
S3 1SDA080929R1 131118 GSCL003/20 S3/UE 250/C/25/M VDS DY3101/38 131118 Visit page PDF file
S3 1SDA082182R1 131117 GSCL003/21 S3/UE 125/S/25/M VDS DY3101/37 131117 Visit page PDF file
S3 1SDA082183R1 131119 GSCL003/21 S3/UE 125/C/25/M VDS DY3101/39 131119 Visit page PDF file
S5 1SDA080932R1 131122 GSCL003/23 S5/U 350/S/25/M VDS DY3102/9 131122 Visit page  
S5 1SDA080930R1 131120 GSCL003/15 S5/U 350S 350/S/25 VDS DY3102/7 131120 Visit page PDF file
S5 1SDA080931R1 131121 GSCL003/16 S5/U 350C 350/C/25 VDS DY3102/8 131121 Visit page PDF file
S5 1SDA080933R1 131123 GSCL003/24 S5/U 350/C/25/M VDS DY3102/10 131123 Visit page PDF file