GE SPECTRA RMS®

GE’s Spectra RMS™ molded case circuit breaker line pioneered the use of interchangeable rating plugs and universal internal accessories. Spectra RMS is now Obsolete.

THIS INCLUDES

GE Spectra were available in 4 main sizes, with current ratings from 7 to 1200 amperes, and short circuit interrupting ratings up to 100kA @ 480V.

With the superior performance characteristics needed to meet most demanding applications, rounded out by a complete line of OEM accessories, the Spectra RMS line of circuit breakers, motor circuit protectors and molded case switches was the preferred product for most commercial, industrial and OEM applications.

SERVICE SOLUTIONS

<p><b>&nbsp;Retrofit kits</b></p> <ul> <li>Tmax® XT Retrofit Kit for Spectra™ Plug-In Panelboards &amp; Switchboards</li> <li>Tmax® XT Retrofit Kit for Spectra™ Bolt-on Panelboards &amp; Switchboards&nbsp;</li> </ul>