SACE FUSOL
Moulded case circuit breaker series launched in 1980, was available in different versions and is now obsolete
THIS INCLUDES
ABB SACE low voltage moulded case navy version circuit breakers consisted of the following series: SACE Isol and SACE Fusol with built in current limiting fuses.
SACE Fusol series with built in current limiting fuses, was characterized by a series of circuit breakers for rated uninterrupted currents Iu from 30 to 500A and by a breaking capacity Icu of 100kA at 440V AC.
SERVICE SOLUTIONS
<p><b> Retrofit kits</b></p> <ul> <li>Cradle In Cradle of FZ630 with Tmax T6</li> </ul>
THIS INCLUDES
This includes