REYROLLE LMT, LMS & LMR CIRCUIT BREAKER RETROFIT SOLUTIONS
Extend the life of obsolete Reyrolle switchgear with modern, reliable replacements.
DEPENDABLE SUPPORT FOR AGING MEDIUM-VOLTAGE SWITCHGEAR
Reyrolle LMT, LMS, and LMR circuit breakers, introduced in the 1980s and produced until 2001, have now reached the Obsolete stage of their product life cycle. Aging equipment can pose challenges to reliability, safety, and long-term serviceability.
Since acquiring the South Africa–based Reyrolle division in 2002, ABB has continued to support Reyrolle medium-voltage switchgear and components across all life cycle stages, ensuring dependable operation even as equipment ages.
YOUR VALUE
ABB provides proven retrofit solutions that allow you to modernize Reyrolle switchgear without the need for full replacement. Our VD4-LMT direct replacement retrofit kits enable a smooth upgrade while preserving your existing switchgear infrastructure. Available solution: VD4-LMT Direct Replacement Retrofit Kits in 12 kV and 630–2000 A.
Long-term OEM expertise with Reyrolle equipment. , Continued life cycle support from Active through Obsolete stages. , Direct replacement retrofit kits engineered for compatibility. , Modern ABB circuit breaker technology with trusted performance.
YOUR BENEFITS
<p>A straightforward, cost-effective path to keeping Reyrolle installations safe, reliable, and serviceable, well into the future.</p>
Extend asset life
<p>Modernize obsolete breakers without replacing switchgear.</p>Maintain reliability
<p>Proven ABB circuit breaker performance.</p>Reduce downtime
<p>Direct replacement minimizes installation time.</p>Lower investment costs
<p>Avoid full switchgear replacement.</p>Ensure long-term support
<p>Backed by ABB life-cycle services.</p>FREQUENTLY ASKED QUESTIONS
These breakers are now obsolete, which can impact reliability, spare parts availability, and long-term maintenance.
Yes. ABB has supported Reyrolle medium-voltage switchgear since 2002, including equipment in the Obsolete life cycle stage.
ABB provides VD4-LMT direct replacement retrofit kits to modernize Reyrolle switchgear without full replacement.