STREAMLINED PRODUCTION

Simpler systems are easier to manage, maintain, and optimize. Using fewer components helps reduce system complexity and overall costs, while lower spare parts requirements simplify inventory management and servicing. Straightforward maintenance supports improved uptime and easier support, and precise pressure control helps ensure consistent performance and process stability.

Challenges Features & Functions Outcomes
Commissioning is slowed by manual parameter setup for common HVACR applications. Parameter macros tailored to typical HVACR applications like fans, pumps, or compressors. Faster setup, fewer configuration errors, and more consistent performance across common HVACR use cases.
Drive configuration can delay installation when parameters must be loaded after unpacking. Drives can be programmed with all required parameters even before they leave the shipping carton. Faster commissioning, reduced on-site setup time, and improved installation efficiency.
Electrical safety functions require additional external safety hardware. Drives with Safe Torque Off STO provide SIL3-certified emergency stop functionality. Safer machine operation, simplified safety design, and reduced need for separate emergency stop components.
Motor compatibility is limited when one drive cannot control different motor technologies. Drives can seamlessly control induction motors IM, permanent magnet PM, synchronous reluctance SynRM, and PM-assisted SynRM motors. Greater design flexibility, easier upgrades, and the ability to choose higher-efficiency motor technologies without changing drive platforms.
Motor disconnection can go unnoticed until the system fails or alarms elsewhere. Drives can detect if a motor is disconnected simply by monitoring a single parameter. Faster fault detection, easier diagnostics, and reduced risk of prolonged system downtime.
Operators lack clear visibility into actual drive energy savings versus traditional operation. Drives can monitor real-time energy use and compare it directly to a baseline DOL Direct-On-Line start. Clearer proof of energy savings, easier reporting, and stronger justification for drive-based HVACR control.
Poor supply-side power quality can cause harmonic distortion and stress upstream electrical equipment. An active front end AFE drive reduces harmonics and improves power quality on the supply side. Improved power quality, reduced harmonic impact, and better protection for upstream electrical infrastructure.

RELATED VIDEOS

OUR OFFERING

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.