ENSURE STABLE, ENERGY-EFFICIENT GRINDING UNDER VARYING LOAD CONDITIONS
Your grinders work hard, and the materials they handle can place significant stress on motors and gearboxes, leading to more maintenance and a shorter equipment lifespan. ABB’s low and medium voltage AC drives are designed to ease that load.
ABB’s low and medium voltage AC drives are built to reduce loads by optimizing grinder speed, delivering high starting torque, and minimizing mechanical stress during start-up. With Direct Torque Control, reliable soft starting, and precise speed regulation, our drives help extend equipment life, reduce maintenance, and keep material moving efficiently through the crushing and grinding stages. The result is higher uptime, improved energy efficiency, and lower operating costs, essential for productivity in demanding mining environments.
In the Food & Beverage industry, grinders must deliver consistent product quality while managing delicate processing conditions. High starting torque, accurate speed control, and a wide mixing range within each batch are crucial for efficient operation. ABB drives with Direct Torque Control adapt seamlessly to both batch and continuous mixing, ensuring precise control, energy savings, and smoother operation. Adaptive switching frequency helps reduce motor noise to meet environmental regulations, while Safe Torque Off enhances operator protection. With optimized speed control and reduced mechanical stress, ABB helps food producers extend equipment life and maintain reliable, efficient grinding processes.
TRANSFORMING GRINDING APPLICATIONS FOR A MORE SUSTAINABLE MINING INDUSTRY
Did you know? In mining, between 24 and 40 percent of energy consumption is grinding alone. Increasing equipment efficiency and overall system efficiency can dramatically reduce energy consumption and carbon emissions.
EXPLORE GRINDERS FOR DIFFERENT INDUSTRIES
Your grinders work hard, and the tough materials they handle can place significant stress on motors and gearboxes, leading to more maintenance and a shorter equipment lifespan. ABB’s low and medium voltage AC drives are designed to ease that load.
By optimizing grinder speed to match material flow and reducing stress during start-up, our drives help extend the life of your equipment and improve overall efficiency. They also support permanent magnet and synchronous motors running at low speeds, allowing for simpler, more robust gearbox designs.
With built-in soft starting, reduced mechanical wear, and energy-saving performance, ABB helps you keep material moving efficiently through your process, while minimizing downtime and operating costs.
Key benefits:
- Low starting current with soft starting
- Less mechanical stress and wear
- Reduced maintenance costs
- Optimized grinder speed and material flow
- Better energy efficiency and lower reactive power
- Operational data available without external sensors
In the Food & Beverage industry, grinders must deliver consistent product quality while handling demanding processing conditions. High starting torque, wide mixing speed ranges, and precise control within each batch are essential for achieving uniform texture and maximizing yield. ABB drives with Direct Torque Control ensure accurate speed and torque management for both batch and continuous mixing, improving productivity, enhancing safety, and reducing energy use. With adaptive switching frequency to minimize motor noise and built-in Safe Torque Off for operator protection, ABB solutions help food producers meet quality standards, operate safely, and comply with strict environmental noise regulations.