AC500 LICENSE FEATURES

BOOST YOUR AC500 PERFORMANCE WITH FEATURES SUCH AS PROTOCOLS, SOLUTION LIBRARIES AND EDITORS.

For AC500 there is an increasing number of features like protocols, libraries or editors available that can be used by obtaining additional licenses. They are typically installation options for Automation Builder which also install example projects and additional documentation or tools.

  • High availability (HA) runtime license: Adds high availability system functionality for redundant hot standby over Ethernet field network via Modbus TCP. Suitable for AC500 PLCs.
  • IEC 61850 MMS server and GOOSE communication runtime license: Engineering tool and library for 61850 Ed.1 MMS Server and GOOSE publish and subscribe functionalities. The license enables the AC500 PLC to connect to substation type equipment (IEDs) or act as IED.
  • KNX IP communication runtime license: Package which seamlessly integrates the ETS and Automation Builder tools. The license enables the AC500 and AC500-eCo PLCs to connect to KNX IP.    
  • BACnet-BC communication runtime license: Enables the AC500 PLC to connect to BACnet networks as server and client via IP (Ethernet) and MS/TP (serial) connections. The solution also supports routing, various objects and services - even beyond the certified B-BC device profile.
  • Motion Control (MC) license for AC500 and AC500-eCo PLCs: Library following the PLCopen standard supporting efficient motion control configuration (Motion Solution Wizard) for quickly setting up synchronized axis and CAM behaviors. Especially useful for performant motion control applications with EtherCAT via CM579-ETHCAT on AC500 or on AC500-eCo with PTO outputs or via onboard EtherCAT. 
  • Data logging license for AC500 and AC500-eCo PLCs: Allows 4 different types of data logging activities on AC500 or on AC500-eCo.  Main features are the automatic, lossless and power fail-safe communication buffering (IEC 60870-5-104 or “generic” protocol), but also continuous triggered logging to capture the history before (and after) an event - or normal logging. For logging only purposes also the “multi-logger” is included which allows flexible logging in several files/formats.
  • Ethernet/IP runtime license: Enables the AC500 and AC500-eCo PLCs to connect to an Ethernet/IP network. There are different licenses for scanner and adapter functionality available.
  • DNP3 outstation protocol: Enables reliable communication for power and utility automation systems in remote monitoring and control applications.
  • Solar tracker solution library: Enabling fast and efficient engineering across a wide range of solar tracking applications. Provides high-accuracy sun-tracking algorithms for precise multi-axis positioning.
  • Pump solution library: Enables fast and efficient engineering of pumping applications across a wide range of operating modes for DOL and VFD-based systems.
  • Temperature control library: Simplifies engineering of advanced temperature control applications delivering precise, stable temperature regulation with disturbance rejection, and multi-zone support.
  • High availability Modbus TCP library: Enables highly available and redundant Modbus TCP communication for mission-critical automation systems.
  • Process control objects library: Simplifies the implementation of process control solutions with standardized control objects for efficient integration into DCS and process visualization systems.
  • Parallel Redundancy Protocol: Ensures seamless, high-availability communication for critical automation networks with using parallel networks.

When using runtime licenses, one license is required per PLC.