COMBINE YOUR APPLICATION KNOWLEDGE WITH THE WORLD-CLASS VARIABLE SPEED DRIVES
The application program runs on top of the drive’s standard drive firmware. This enables the seamless implementation of custom control algorithms in addition to the standard drive functionality, access to the drive peripheral I/O and customization of the drive user interface.
Drive application programming is accomplished with the ABB Drive Application Builder tool and is based on the well-known IEC 61131-3 standard. This standard makes it possible to start program development with minimal training and to transfer customized programs to other platforms.
KEY BENEFITS
Reduced system complexity & cost
Embed the control logic with IEC programming directly into the drive rather than relying on a separate PLC. This means fewer hardware components to purchase, wire and maintain — reducing system cost andFamiliar IEC 61131-3 programming standard
Programming supports the IEC 61131-3 languages (LD, FBD, ST), so engineers who already work in PLC programming can be up to speed quickly.Custom, intelligent drive applications
Build custom control algorithms, access drive peripheral I/O, add user parameters/events into the drive interface, and enable drive-to-drive communication and edge data collection.Future-proof & scalable engineering environment
Target tool for drive IEC programming integrates in Automation Builder environment and supports efficient project handling,librairies, simulation and maintenance.TECHNICAL FEATURES
The application program runs on top of the drive’s standard drive firmware. This enables the seamless implementation of custom control algorithms in addition to the standard drive functionality.