KEY FEATURES
Multiple drives management in one project
Allows management of multiple drives within a single project
Monitor and trace the data of the multiple drives at the same time
Offline configuration and online commissioning
Offers a wide range of offline configuration and online commissioning functions
Fast connection via Ethernet port
Can quickly connect to the drive using a standard Ethernet cable to achieve high-speed communication
Rich commissioning functions and fault diagnosis
Features a graphical user interface and wizard-guided configuration to simplify commissioning steps
Language switch: Chinese and English
Provides bilingual interfaces with the option to switch at any time
Friendly user interface
Free of charge