FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS FOR LV AND MV DRIVES

ABB drives flexibly connect to different automation networks via embedded fieldbus interfaces and optional fieldbus adapter modules.

EASY, SECURE, AND RELIABLE INTEGRATION WITH AUTOMATION ECOSYSTEM

If data is the new currency in today’s interconnected world, then data communication is the transaction process. Smooth data communication is central to running critical infrastructure, transportation, and industrial networks of all kinds.

 

ABB is a technology leader in digital automation communication networks. We provide device integration, wireless and wired products, and systems that help you to make the Industrial Internet of Things a reality.

 

A wide variety of fieldbus solutions are available and all major fieldbus protocols are supported by ABB drives, giving you the flexibility, compatibility, and security, you need. So, whatever your preferred communication networks and automation systems, we have a suitable solution.

 

Thanks to embedded protocols and a wide range of F-series fieldbus interface modules, ABB drives provide reliable connectivity with your automation systems, with a simplified interface to control and manage all your ABB drives in low to medium voltage ranges.

GET BENEFITS FROM FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS

Greater flexibility

The same fieldbus adapter is used for any all-compatible ABB LV and MV drives.

Easier operation

A single-wire transmission line is used for control, monitoring, commissioning, and troubleshooting of drives over a single Ethernet cable. A PLC can be used to control the drive using ABB Drive Composer Pro for monitoring and troubleshooting and to connect other devices such as a gateway, operation panel (HMI), or SCADA system.

Robust cyber security

ABB has its own Device Security Assurance Center to improve product quality and robustness. We employ a wide range of testing techniques to uncover potential security vulnerabilities including testing reconnaissance, flooding/storm, and fuzzing test cases, as well as known vulnerability checks.

Reduced cost

The cost of installing and commissioning fieldbuses is less than that of conventional installations using remote I/Os because installation is faster and simpler, with fewer cables and wires. The ABB Drive Composer Pro software makes commissioning and troubleshooting even easier with full remote access to parameterization and diagnostics. With fieldbus you can use distributed control and benefit from cloud connectivity solutions.

Improved control system availability

ABB drives support media redundancy for cable failure protection and system redundancy for the control system. If the main controller fails, the backup will keep production running.

Seamless compatibility

The same fieldbus adapter is used for any all-compatible ABB LV and MV drives.

WHICH PROTOCOL IS BEST FOR YOU?

The right protocol for your needs will depend on your application and what you already have installed. Is it a new installation or an upgrade to an existing one, and what type of application are you working with?

Industrial applications

The most common protocols for industrial application types are PROFINET, EtherNet/IP, Modbus TCP and PROFIBUS. If you need help with which protocol to use or would like more information on ABB fieldbus solutions, contact your local ABB specialist.

Manufacturing automation applications

The most common protocols for manufacturing automation application types are PROFIBUS, CANopen, DeviceNet and ControlNet. If you need help with which protocol to use or would like more information on ABB fieldbus solutions, contact your local ABB specialist.

Building automation (HVACR) applications

The most common protocols for building automation (HVACR) application types are BACnet and LonWorks. If you need help with which protocol to use or would like more information on ABB fieldbus solutions, contact your local ABB specialist.

Machinery and motion applications

The most common protocols for machinery and motion application types are EtherCAT, Ethernet POWERLINK and CANopen. If you need help with which protocol to use or would like more information on ABB fieldbus solutions, contact your local ABB specialist.

Water and Wastewater applications

The most common protocols for water and wastewater application types are Modbus RTU, Modbus/TCP, PROFINET and Ethernet/IP. If you need help with which protocol to use or would like more information on ABB fieldbus solutions, contact your local ABB specialist.