CANOPEN FOR DRIVES
CANopen is a fieldbus protocol based on the CAN standard, widely used in distributed automation systems. It offers robust and efficient communication between PLCs and drives, especially in applications requiring compact architectures and real-time control.
INDUSTRIAL COMMUNICATION NETWORK FOR MOTION-ORIENTED MACHINE CONTROL NETWORKS
CANopen is a popular industrial communication network originally designed for motion-oriented machine control networks, such as handling systems. It supports both cyclic and acyclic event driven communication. This makes it possible to reduce the bus load to a minimum and maintain short reaction times.
Our offering includes different CANopen fieldbus adapters depending on the drive type:
- FCAN-01 is compatible with ACS580, ACS480, ACS380, ACS355, ACSM1, ACS850, ACQ810 and ACS880 drives
BENEFITS OF FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS
A wide variety of fieldbus and Industrial Ethernet systems are available on the market and all major protocols are supported by ABB drives, giving you the required flexibility, compatibility and security. So, no matter what preference you may have for communication networks and automation systems, we offer the correct solution to satisfy the specifications.