CONTROLNET FOR DRIVES
ControlNet is a deterministic control-layer network used for high-speed data transfer and peer-to-peer communication. It supports synchronized, time-critical applications involving PLCs and drives in large-scale and high-reliability environments.
OPEN CONTROL NETWORK FOR HIGH-THROUGHPUT APPLICATIONS
The ControlNet network is an open control network that meets the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications.
Our offering includes different ControlNet fieldbus adapters depending on the drive type:
- FCNA-01 is compatible with ACS580, ACS480, ACS380, ACS355, ACSM1 and ACS880 drives
BENEFITS OF FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS
A wide variety of fieldbus and Industrial Ethernet systems are available on the market and all major protocols are supported by ABB drives, giving you the required flexibility, compatibility and security. So, no matter what preference you may have for communication networks and automation systems, we offer the correct solution to satisfy the specifications.