FEIP-21 EtherNet/IP ADAPTER MODULE

The FEIP-21 option module brings EtherNet/IP connectivity to ABB drives, providing high-speed, real-time communication. It allows easy integration into Rockwell Automation and other EtherNet/IP-based environments.

KEY BENEFITS

ABB drives offer connectivity to EtherNet/IP systems extending the basic functionality and data transfer capabilities of drives.

Compatibility

FEIP-21 is compatible with ABB’s common architecture drives.

Connections

Two ports of FEIP-21 giving the possibility to use ring topology or just an intergrated Ethernet switch

Interface

Interface module can be implemented on a Device Level Ring (DLR) that is a redundant EtherNet/IP communication that use a ring topology, without the requirement to use a DLR external switch.

Drive Composer Pro

Drive Composer Pro software can be used with FEIP-21 to perform a start-up or maintenance for ABB common architecture drives.

RELATED CONTENT

FEIP-21 quick installation instruction

FEIP-21 user manuals

Ethernet/IP EDS file

COMPATIBLE DRIVES

ACS380

ACS480

ACS580

ACH580

ACQ580

ACS880

DCS880

DCT880