EtherNet POWERLINK FOR DRIVES
Ethernet POWERLINK offers deterministic, real-time Ethernet communication designed for motion control. It ensures precise synchronization between PLCs and drives, supporting high-speed automation with strict timing requirements in complex machine systems.
REAL-TIME PROTOCOL FOR STANDARD EtherNet
Ethernet POWERLINK is a real-time protocol for standard Ethernet. The protocol guarantees transfer of time-critical data in very short cycles with configurable response time.
Our offering includes different Ethernet POWERLINK fieldbus adapters depending on the drive type:
- FEPL-02 is compatible with ACS580, ACS480, ACS380, ACH580, ACH480, ACQ580, ACS355, ACSM1 and ACS880 drives
BENEFITS OF FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS
A wide variety of fieldbus and Industrial Ethernet systems are available on the market and all major protocols are supported by ABB drives, giving you the required flexibility, compatibility and security. So, no matter what preference you may have for communication networks and automation systems, we offer the correct solution to satisfy the specifications.