MODBUS RTU FOR DRIVES
Modbus RTU is a widely adopted serial communication protocol that allows efficient, master-slave data exchange between PLCs and drives. It is especially valued for its simplicity, compatibility, and performance in low-bandwidth applications.
COMMUNICATION INTERFACE FOR AUTOMATION SYSTEMS
Modbus RTU (Remote Terminal Unit) means that the Modbus protocol is used on top of a serial line with an EIA-232, EIA-485 or similar physical interface. Numerous automation systems have Modbus-RTU interfaces for communication. Many of our drives offer Modbus RTU embedded as standard: ACS310, ACS335, ACS550, ACH550, ACS480, ACH480, ACS580, ACH580, ACS880 and ACQ580 drives.
In addition our offering includes different Modbus RTU adapters depending on the drive type:
- FSCA-01 is compatible with ACS580, ACQ580, ACH580, ACH480, ACS880 and ACS335 drives
BENEFITS OF FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS
A wide variety of fieldbus and Industrial Ethernet systems are available on the market and all major protocols are supported by ABB drives, giving you the required flexibility, compatibility and security. So, no matter what preference you may have for communication networks and automation systems, we offer the correct solution to satisfy the specifications.