MODBUS/TCP FOR DRIVES
Modbus TCP is a simple yet effective Ethernet-based protocol for connecting drives and PLCs. It provides straightforward communication for status monitoring and parameter control, and is widely supported across various industrial devices and systems.
OPEN MASTER/SLAVE APPLICATION PROTOCOL
Modbus is an open Master/Slave application protocol that can be used on several different physical layers. Modbus TCP means that the Modbus protocol is used on top of Ethernet-TCP/IP. ABB drives act as a Modbus TCP server. Common read/write single and multiple register function codes are supported.
Our offering includes different Modbus TCP fieldbus adapters depending on the drive type:
- FMBT-21 is compatible with ACS380, ACS480, ACS580, ACH480, ACH580, ACQ580 and ACS880 drives
BENEFITS OF FIELDBUS AND INDUSTRIAL EtherNet SOLUTIONS
A wide variety of fieldbus and Industrial Ethernet systems are available on the market and all major protocols are supported by ABB drives, giving you the required flexibility, compatibility and security. So, no matter what preference you may have for communication networks and automation systems, we offer the correct solution to satisfy the specifications.