ABB DRIVE CONNECTIVITY PANEL

ABB Drive Connectivity Panel is a new control panel variant with built-in Bluetooth and mobile radio, offers plug & play installation for a secure and reliable wireless connection to the ABB Ability™ Cloud.

KEY BENEFITS

Remote condition monitoring

Connectivity Panel provides you with easy access to our remote condition monitoring platform without the need for additional hardware. You can connect via Bluetooth to the ABB Drivetune app – an easy-to-use tool for interface for drive start-up, commissioning, and maintenance.

ABB Ability™ Mobile Connect

Drivetune includes the ABB Ability™ Mobile Connect module for remote technical support.

Easy installation

Easy plug-and-play installation and commissioning with built-in connectivity

Cyber security

Fulfills industrial cyber security requirements and all data to cloud is always encrypted

Strong signal

Built-in mobile radio, strong signal penetration even if drive is underground or in cabinet

3 SIMPLE STEPS TO GET CONNECTED

Install the Connectivity Panel

“One click” installation and commissioning is done by simply inserting the Connectivity Panel into the normal panel interface. It doesn’t occupy any option slot interfaces.

Access the portal

After powering up the drive, the panel starts transmitting encrypted data to the ABB Ability™ cloud. Now you can log on to ABB’s Digital Powertrain condition monitoring portal and browse KPIs, operational trends, parameters, and faults for deeper and more secure remote insight into your drives.

See all the critical information

Optimize energy efficiency and process performance by revealing additional information from equipment. Automated notifications about drive events can be enabled for faster reaction to address issues. If needed for troubleshooting, you can allow experts at your company or ABB to remotely access the drive for fast problem solving.

RELATED PRODUCTS

Drivetune mobile app

Drive Composer software tool

ABB Ability™ Mobile Connect for drives

ABB Ability™ Digital Powertrain - Condition Monitoring for drives

ABB Ability™ Digital Powertrain

ABB Drives

RELATED CONTENT

ABB Drive Connectivity Panel

A municipal water supplier in Italy gains significant operational benefits with a plug-and-play condition monitoring for powertrains

ACS-DCP-11 and ACH-DCP-11 Drive Connectivity Panel

ABB Drive Connectivity Panel

Documents