DCS880-S DC DRIVE MODULES

Space-efficient, tailored drive module solution, offering flexible hardware and firmware options.

SAFELY INTO THE FUTURE

The DCS880-S DC drives are built for adaptability, delivering reliable performance across both motoric and non-motoric applications. Their modular design ensures flexibility in system integration, while Safe Torque Off (STO) comes as standard, providing essential operator safety without compromising on control precision.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

UP TO 5,200 ADC

wide current range

UP TO 1,500 VDC

wide voltage range

UP TO +40 °C

operating temperature without derating

PROVIDES SIL 3/PL e

Safe Torque Off (STO) built in as standard

KEY BENEFITS

Modular and space-efficent design

Engineered with a modular architecture, this design optimizes space utilization, allowing for flexible installation in various industrial environments.

Customizable for your needs

Offers eight module sizes (H1–H8) for optimized footprint, selectable 2 or 4-quadrant configurations, optional field exciters, and a wide variety of standard options to tailor the drive precisely to your application.

Versatile application support including non-motoric

Capable of controlling various DC motor types and suitable for non-motoric applications like magnets, battery charging, and electrolysis, offering flexibility across industries.

Built-in safety features

Safe Torque Off (STO) as a standard ensure the highest level of machinery safety.

Adaptive programming

Includes an intuitive adaptive programming feature, allowing users to add logical functions and conditions for tailored control without extensive programming expertise.

Advanced connectivity

Communication with all major automation networks simplifies the integration of the DCS880 in plants and machines.

Remote monitoring

With a built-in web server, the connectivity gateway enables easy and secure worldwide access to industrial applications. The ABB Ability condition monitoring service provides a fact-based insight into the DCS880 to keep the processes moving smoothly.

Simplicity

High-level of user friendliness when using the DCS880. It is equipped with a multilingual plain-text control panel, a USB interface, and advanced PC tools, all derived from the advantages of the ABB ACS880 drive family.

Reliability and durability

Built to endure demanding industrial environments, the DCS880 ensures reliable operation, reduced downtime, and long-term performance across industries.