ACS880 MULTIDRIVES

ACS880 multidrives are space saving, engineered-to-order solutions for your multimotor needs.

ENGNEERED-TO-ORDER

Our cabinet-built ACS880 multidrives are engineered-to-order to meet the particular needs of specific industries, such as metals, pulp and paper, oil and gas, mining, harbours, offshore, marine, automotive and power plants. They can control a wide range of applications, including paper machines, winders, rolling mills, processing lines, roller tables, cranes, test benches and drilling.

 

The multidrives principle is based on a common DC bus arrangement, enabling single power entry and common braking resources for several inverters. It is also possible to connect energy storage like a battery or a super capacitor to the DC bus.

ACS880 multidrives are always engineered-to-order  products. This ensures that the customer’s and  application's demands are taken as the basis of our design, and even complex requirements can be included to create a unique solution.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

ACS880 multidrives offer a wide selection of pre-defined options, which include the typical requirements of different industries. ACS880 multidrives provide flexibility to ensure that even the larger drive can be be modified to meet space requirements/ to fit to available space on installation site.

Up to 6000 kW

wide power range all the way from 1.5 kW

Up to 690 V

wide voltage range all the way from 400 V

Degree of protection IP22, IP42 & IP54

for different environments

Up to 9 years

maintenance interval

KEY BENEFITS

The all-compatible multidrives comes with various types of supply units including diode supply units and regenerative supply units, and they are available as air- and liquid-cooled versions. Single supply and DC bus arrangement with several inverters reduce line power and system size. Utilize the premium control of virtually any type of AC motor with Direct Torque Control (DTC), including induction and permanent magnet motors and synchronous machines.

Reduced installation space

The most compact design on the market with side-by-side mounting capability.

Flexibility and ease installation

ACS880 multidrives provide flexibility to ensure that even the larger drive can be be modified to meet space requirements/ to fit to available space on installation site.

Engineered-to-order

The modular structure enable that drive line-up can be built and installed into straight line, L- and U-shape and back-to-back layouts. Extensive options enable us to engineer every multidrive to customer's specification.

Thermal handling

Highly efficient thermal handling as heat loss of each inverter unit is guided to the back of the cabinet. All cabinets are their own compartments.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality etc. ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Save energy & investments

Keep the network clean with ultra-low harmonic drives and utilize the excess energy by using regenerative drives.

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED OFFERING

Packaged permanent magnet motors and liquid cooled ACS880 drives form a compact shaft generator solution, providing efficient and reliable power generation. With batteries, it can also operate as electric propulsion system or power booster.

Related offering

Permanent magnet motors

With a compact design, permanent magnet motors fit seamlessly into tight onboard spaces, while quiet operation enhances comfort at sea. Despite their size, these motors deliver precisely the performance your fleet needs, backed by ABB’s marine expertise and global service network.

Learn more →

In-line shaft generators

ABB shaft generator solutions are fully marine certified. The ABB permanent magnet shaft generators are optimized for converter control and enable better efficiency than either induction or electrically excited synchronous machines at both full and partial loading.

Learn more →

EXPLORE MORE

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.