ACH550 DRIVES

Legacy HVAC drive saves energy, produces quality air, and alleviates environmental concerns.

COMMITTED TO YOUR COMFORT ZONE

ACH550 drives for HVAC make maintaining a building’s comfort zone easy, quick, and energy-efficient. 

 

They precisely control the speed of pumps, fans, and compressors in HVAC applications, reducing energy consumption by up to 70% with payback times often under a year.

TECHNICAL DATA

The ACH550 drive features embedded BACnet, two built-in PID controllers, and tailor-made HVAC software, along with interactive startup assistance, real-time clock, and harmonic mitigation for seamless and efficient HVAC applications.

Up to 355 kW

<p>wide power range all the way from 0.75 kW</p>

Up to 480 V

<p>wide voltage range all the way from 208 V</p>

Presenting as standard IP21 & IP54

<p>enclosure classes</p>

KEY BENEFITS

<p>Reduce costs by controlling your building’s fan, compressor, and pump motors efficiently, for an energy conscious environment with ACH550.</p>

Space-saving design

<p>Slim and compact, fitting easily into various cabinet designs, reducing the need for space.</p>

Energy efficiency

<p>Flux optimization and built-in calculators reduce energy use, noise, and track savings in both cost and CO2 emissions.</p>

Interactive diagnostic assistant

<p>Should a fault occur, the diagnostic assistant displays in plain language possible causes and potential solutions.</p>

Noise reduction

<p>Software function to reduce the audible noise.</p>

Flange mounting

<p>The drive can be flange-mounted to the side of an air duct or integrated with an air handling unit (AHU). By placing the heat sink of the drive in the air flow, additional cooling is achieved efficiently.</p>

Fault logger

<p>The fault logger of the ABB drive for HVAC is especially useful in tracking down drive failures through its use of the real-time clock.</p>

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.