ACQ810 DRIVES

Compact and versatile drives with intelligent control features, optimized for efficient management of water and wastewater systems.

SIMPLICITY AND COMPATIBILITY

With the ACQ810 drives, you enhance your water and wastewater systems with ease and precision. These drives offer unparalleled flexibility and intelligence in a compact design.

 

The ACQ810 series integrates advanced control features and customizable macros, simplifying installation and operation while reducing maintenance costs, all in a ready-to-use, versatile package.

TECHNICAL DATA

The ACQ810 drive series offers advanced, customizable control for water and wastewater systems, integrating intelligent multi-pump management, remote monitoring, and extended connectivity in a compact, flexible design.

Up to 500 kW

<p>wide power range all the way from 0.37 kw</p>

Up to 400 V

<p>wide voltage range all the way from 240 V</p>

Presenting as standard IP20

<p>enclosure class</p>

KEY BENEFITS

<p>The ACQ810 drive series delivers exceptional control and efficiency for water and wastewater management, combining intelligent multi-pump operation, remote access, and adaptable configurations to meet diverse system needs with global reliability and local support.</p>

Reliable operation

<p>Maintain functionality and lower maintenance costs with redundant multi-pump systems even if one pump fails.</p>

Remote monitoring

<p>Reduce site visits and costs by accessing process data and logs through web browsers.</p>

Balanced operation

<p>Extend pump and motor life by automatically balancing operating times and cutting service costs.</p>

Smooth start-up

<p>Prevent pressure peaks and extend system life with controlled pipe filling.</p>

Energy savings

<p>Boost pressure during low activity periods to save energy and extend pump life.</p>

Accurate flow

<p>Eliminate external meters with internal calculations for precise flow rate measurement.</p>

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.