ACS355 DRIVES

Maximize your machine’s availability with drives that are easy to install and setup.

ALL YOUR MACHINE BUILDING NEEDS IN ONE DRIVE

ACS355 drives are designed to maximize your machine’s availability with drives that are easy to install and setup. By choosing an ABB machinery drive, machine builders not only get all the clever things inside the drive, but also everything outside it: the entire global ABB.

TECHNICAL DATA

Highly modular and adaptable, the ACS355 offers flexible connectivity options to suit your specific needs.

Up to 22 kW

wide power range all the way from 0.37 kw

Up to 480 V

wide voltage range all the way from 200 V

Presenting IP20, IP66, IP67, or IP69K

enclosure classes

KEY BENEFITS

In the ABB machinery drives portfolio, ACS355 represents the micro drive range; meeting requirements like compact size, being optimized for a lower power range, cost-effectiveness, and ease of use.

Designed for harsh conditions

This NSF certified product offers you superior protection against dirt, dust, and water with IP66/67/69K and UL Type 4X protection classes.

Space saver

The ACS355's compact size allows for effortless side-by-side integration into space-constrained machinery.

Application-specific solutions

Optimize your operations with the specialized drive variants. From solar pumps to high-speed spindles, ACS355 delivers enhanced longevity and reliability.

Serves diverse motors

The ACS180 seamlessly supports both induction and permanent magnet motors, providing you with motor control options to suit your specific needs.

Remote visibility

Monitor operations from anywhere in the world with the ACS355's built-in web server and standalone datalogger.

Effortless communication

ACS355's optional fieldbus adapters connect you to major automation networks, streamlining operations and boosting productivity.

Flexible for your needs

Adaptive programming allows you to develop customized logic for your drive, ensuring it perfectly suits your application.

All-compatible drives portfolio

Simplify your operation with ABB all-compatible drives. One platform, one set of tools, countless possibilities.

Safety first

ABB machinery drives come standard with the Safe Torque Off function, ensuring a safe working environment.

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.