ACS580MV MEDIUM VOLTAGE DRIVES
Effortless energy efficiency: All-compatible variable frequency drives for a wide range of applications in many industries.
ENGINEERED FOR SIMPLICITY, BUILT FOR PEAK EFFICIENCY
The ACS580MV medium voltage drive brings effortless energy efficiency to a wide range of industrial applications. Designed to make the complex simple, it offers seamless integration and dependable operation across pumps, fans, compressors, conveyors and more.
Built-in features, intuitive controls and straightforward commissioning tools ensure fast setup and consistent performance. With advanced diagnostics, broad communication compatibility and smart energy optimization, the ACS580MV helps you maintain reliable, efficient operation throughout the entire lifecycle, reducing costs and improving productivity over the long term.
TECHNICAL DATA
UP TO 6.3 MW
<p>power range, all the way from 300 kW / 400 HP for small and big power applications.</p>UP TO 11 kV
<p>output voltage range, all the way from 3.3 kV for extensive compatibility with various variable-speed and constant-torque applications.</p>UP TO 100 Hz
<p>output frequency.</p>UP TO 96%
<p>converter efficiency, including integrated transformer.</p>UP TO IP42
<p>enclosure classes provides necessary protection in different environmental conditions.</p>KEY BENEFITS
<p>ACS580MV is a standard drive, with all the essential features built-in making it simple to select, purchase and operate.</p>