ACS6080 MEDIUM VOLTAGE DRIVES
High-performance medium voltage drive in dynamic applications that require precision and high safety standards.
ENGINEERED FOR HIGH POWER MOTOR CONTROL
Industrial operations running demanding processes, such as those in the metals, mining and marine industries, require high performance motor control to enable plants to operate more efficiently, produce higher-quality output and increase profitability. The ACS6080 drive delivers on these requirements by maintaining the same highly reliable hardware as its predecessor, the ACS6000, while offering the breakthrough MP³C Model Predictive Pulse Pattern Control technology.
ACS6080 medium voltage drive ranges in power from 5 megawatt (MW) to 36 MW for applications in industrial operations along with many special applications. Like its predecessor, the ACS6080 is based on a modular design that enables it to be configured for single or multi-motor applications, and to be tailored to individual requirements. Extremely high levels of safety, both for people as well as equipment, are delivered via an arc-resistant design and certified functional safety features.
TECHNICAL DATA
UP TO 36 MW
<p>power range, all the way from 5 MW for high power applications.</p>UP TO 3.3 kV
<p>output voltage range, all the way from 2.3 kV for extensive compatibility with most industrial systems.</p>UP TO 120 Hz
<p>output frequency (Higher on request).</p>OVER 99%
<p>converter efficiency for maximum drive system effectiveness.</p>DEGREE OF PROTECTION IP 32, 42, 54
<p>provides necessary protection in different environmental conditions.</p>KEY BENEFITS
<p>ACS6080 medium voltage drive is tailored to meet the needs of demanding applications that require high dynamic performance, precision, reliability and safety.</p>