END-SHIELD BEARING GENERATORS

AMG MV/HV generators equipped with modular end-shield bearings are available in frame sizes 0710, 0900, and 1120. These generators deliver a maximum output of 20 MVA. The cooling system is asymmetric, featuring a radial fan located at the drive end.

FIND THE PERFECT FIT FASTER

Our comprehensive solution portfolio empowers system integrators to quickly and confidently identify the optimal configuration for their needs - streamlining selection and accelerating project success. 

 

Typical applications for end-shield bearing generators include electric utilities for continuous base load, decentralized power plants for flexible balancing and peaker operations, district heating and industrial power generation, as well as floating power plants such as Powerships.

TECHNICAL DATA

Power Up to 15 MVA

Shaft heights 710, 900, 1120 (mm)

Number of poles 4 - 12

Standard IEC60034, ISO 8528

NEMA MG1 available as an option

Voltages up to 15 kV

Ex protection Ex ec (nA), Zone 2

Frequency 50 Hz or 60 Hz

Cooling Open air cooled, air to air, Air to water

Protection up to IP55

Bearings Antifriction or sleeve

Enclosure material Welded steel

Ambient -50 °C up to 60°C

KEY BENEFITS

Modular design

Thanks to its modular design and rapid adaptability, our solution enables tailored configurations for customer-specific needs - delivering optimal performance and unlocking system-level savings.

Best of class efficiency and performance

With best-in-class efficiency and performance, our generator significantly reduces energy consumption - delivering substantial cost savings and enabling faster return on investment.

Network stability and grid support

By providing fast response times, voltage and frequency regulation, and reliable backup power, the generator enhances grid stability - supporting smoother integration of renewables, reducing fluctuations, and ensuring consistent energy supply during peak demand or disturbances.

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.

Generators for steam and gas turbines

ABB steam and gas turbine generators are highly reliable in even the most demanding conditions.