HIGH VOLTAGE COMPACT GENERATORS
ABB's generators cover 1 - 8 MVA compact 4, 6, 8 and 10-pole generators at voltages of 3.3 - 13.8 kV. This product family offers the same high reliability and low cost of ownership as our proven high power generators. The generator series incorporates a number of professional features that meet the specific needs of the mid-range market segment for both engine and turbine applications.
SAVE TIME, CUT COSTS AND POWER THROUGH DEMANDING LOADS
These flexible high performance generators are ideal for both continuous and stand-by operation and they are built to cope with changing and non-linear loads. They feature a powerful and most reliable independent PMG excitation as standard, offering excellent short-circuit, overload and motor starting capabilities. The innovative built-in PMG also enables easy access for bearing servicing. The 500-630 frame size open air cooled generators utilize a rigid salient pole rotor construction for reliable operation under the most demanding load conditions.
The mid-range family is designed to help save installation time and cost. Their high degree of integration makes the generators compact and easy to erect, with a built-in brushless exciter and the internal high performance PMG. To avoid large external terminal boxes, the cable connections are integrated into the frame-top terminal space. There is ample room for easy connection of the main and auxiliary cables, and to accommodate the necessary transformers as well as the analog or digital AVR.
TECHNICAL DATA