MODULAR SYNCHRONOUS GENERATORS (20MW CLASS)
Reliable. Efficient. Grid-compliant.
PROVEN RELIABILITY, LOWER MAINTENANCE COSTS
Backed by over a century of expertise, our proven high-quality generators deliver unmatched reliability and low maintenance costs.
With a global product and manufacturing footprint, our efficiently managed logistics ensure shorter supply chains, saving both time and cost. Built-in manufacturing redundance across 2-3 factories guarantees reliable delivery and business continuity.
TECHNICAL DATA
Power Up to 70 MVA
Shaft heights 1250, 1600, 2000, 2500 (mm)
Number of poles 4 - 30
Standard IEC60034, ISO 8528
NEMA MG1 available as an optionVoltages up to 15 kV
Frequency 50Hz or 60Hz
Cooling Open air cooled, air to air, Air to water
Protection up to IP55
Bearings Antifriction or sleeve
Enclosure material Welded steel
Ambient -50 °C up to 60°C
Bearings Antifriction or sleeve
KEY BENEFITS
Proven realibility
<p>Designed in partnership with major customers, the ABB 20 MW class Modular Synchronous Generator meets today’s grid code requirements.</p>Best of class efficiency
<p>The modular synchronous generator features an upgraded cooling unit with up to 60% more air flow than provided by traditional cooling arrangements.<br> This translates to a higher efficiency by:</p> <ul> <li>reducing unnecessary fan power consumption</li> <li>adapting cooling to actual operating conditions</li> <li>preventing thermal inefficiencies</li> </ul>Grid compliance
<p>One or two flywheels to add high inertia and fast response to ensure grid compliance and help to balance reliable power generation. </p>On your terms
<p>The flexible, modular design supports a wide range of applications, from frequent cycling to continuous base-load, while enabling high efficiency and grid support. It can also be configured as a synchronous condenser for dynamic reactive power and fault response, enhancing grid stability.</p>INDUSTRIES
Power generation, Marine, Chemical, oil and gas, Mining and minerals
WATCH THE ON-DEMAND WEBINAR
The energy transition is fundamentally reshaping power generation requirements across industries. Increasing renewable integration, electrification demands, and stricter environmental regulations are driving unprecedented changes in how industrial operators must approach power system design, energy efficiency optimization, and grid interaction.
In this webinar, we explore how ABB’s Modular Synchronous Generator technology effectively tackles today’s key industry challenges. Watch now to discover how it addresses critical power generation needs through technology leadership and industry expertise, delivering energy efficiency, uncompromised reliability, and flexible design architecture for diverse applications.
WATCH THE VIDEO TO LEARN MORE
Designed in conjunction with some of our major customers, the new energy-efficient Modular Synchronous Generator is ready to meet today’s grid code requirements. Its modular construction allows you to provide additional inertia via optional flywheels. The overall design of the Synchronous Generator has been enhanced and includes innovative solutions – like an upgraded cooling unit – for higher energy efficiency.