PEDESTAL BEARING GENERATORS

ABB high voltage (HV) pedestal bearing marine generators are custom designed for gen-sets on board ships or offshore platforms. They cover the power range up to 60 MVA in frame sizes 1250-2500 with voltages up to 15 kV (50/60 Hz).

PROVEN RELIABILITY AND HIGH PERFORMANCE

We have the experience to deliver highly customized ABB generators for demanding marine applications on time and in budget. We can offer different bearing solutions for specific tilting requirements using either sleeve or antifriction bearings in rigid flange mounted or pedestal bearing constructions.

 

At sea, failure is not an option. ABB generators use vacuum pressure impregnation (VPI) for windings - a proven technology with over 40 years of success in thousands of motors and generators worldwide. Our advanced insulation system exceeds strict marine standards, providing superior strength against vibration and mechanical or electrical stress. 

 

ABB  HV synchronous generators are operating on a wide range of vessel types, including cruisers, car and train ferries, ice-breakers, multi-purpose tankers, LNG tankers, FPSOs, ice-going vessels, supply vessels and drilling rigs. 

TECHNICAL DATA

Power Up to 60 MVA

Shaft heights 1250 - 2500

Number of poles 8 - 30

Standard IEC60034, ISO 8528

Voltages up to 15 kV

Frequency / speed 50Hz or 60Hz

200 - 1800 rpm

Cooling Totally enclosed water cooled

IC8A1W7/TEWAC

Protection IP44 (std)

up to IP56 (option)

Duty types S1

Ambient -50 °C up to +60°C

accessories to be checked

Classification societies ABS, BV, CCS, LRS, DNV, GL, KR, NK, RINA, RS, CR

KEY BENEFITS

Best of class efficiency and performance

With best-in-class efficiency and performance, our generator significantly reduces energy consumption - delivering substantial cost savings and enabling faster return on investment.

Customized solutions

The generators are always dimensioned according to customer specifications. The reactance levels are matched with the short-circuit capability of the switchboard and voltage variations requirements.

Proven technology

Both the stator and rigid salient pole rotor use reliable ABB form would windings and vacuum pressure impregnation to withstand all mechanical and electrical stresses during operation.

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.