PERMANENT MAGNET GENERATORS

The permanent magnet generators are synchronous machines with rotor windings replaced by permanent magnets. This provides the benefits of premium efficiency alternative for full converter concept.

HIGH EFFICIENCY, GRID SUPPORT AND MODULAR FLEXIBILITY

Permanent magnet generators are synchronous machines that use high-performance magnets instead of rotor windings, eliminating the need for separate excitation. This removes rotor excitation losses - typically 30% of conventional generator losses - resulting in exceptional efficiency, high power density and a compact footprint. 

Operating efficiently across all speeds, they deliver maximum annual energy production at the lowest lifetime cost. Backed by ABB's proven expertise in permanent magnet technology, these generators ensure reliable performance you can trust. 

 

 

 

KEY BENEFITS

High performance

The full converter concept totally separates the generator from grid disturbances. It offers the best performance, advanced grid compliance and full control during grid transients.

Grid compliance

Our grid friendly generators feature low Total Harmonic Distortion (THD), minimizing additional losses, overheating, vibration and electrical noise.

Leader in permanent magnet technology

ABB has been developing permanent magnet technology for different motor and generator applications since the 1990s.

Low cost of ownership

Globally identical manufacturing with high availability and over 97% efficiency.

Easy serviceability and local support

Avoid unplanned outages with uptime, efficiency and cost savings.

TECHNICAL DATA FOR HIGH SPEED PERMANENT MAGNET GENERATORS

In full converter (FC) concept, using standard high speed drivetrain with permanent magnet generators, enables the smallest size and highest efficiency at all speeds.

Power Up to 7.9 MW

Shaft heights 500, 560, 710

Number of poles 6 - 8

Standard IEC60034, IEC61400

Voltages up to 3.3kV

higher on request

Frequency VFD, 50Hz or 60Hz

Cooling Air to air, Air to water, Open air cooled

Protection up to IP54

Bearings Antifriction

Enclosure material Welded steel

Ambient -30°C up to 50°C

TECHNICAL DATA FOR MEDIUM SPEED PERMANENT MAGNET GENERATORS

Medium speed permanent magnet generators represent a very compact, slower speed solution offering the highest efficiency with low maintenance needs. ABB has strong background in medium permanent magnet design with proven reliability.

Power Up to 15 MW

Shaft heights 710, 1120, 1400, 1600

Number of poles (8) 14 - 24

Standard IEC60034, IEC61400

Voltages up to 3.3kV

higher on request

Frequency VFD, 50Hz or 60Hz

Cooling Air to water, Open air cooled

Protection IP54

Bearings Antifriction

Enclosure material Welded steel

Ambient -30°C up to 50°C

TECHNICAL DATA FOR DIRECT DRIVE GENERATORS

In a direct drive application the turbine and the generator are integrated to form a compact and structurally integrated unit. The design gives free access to all parts for easy installation and maintenance. The simple and robust low speed rotor design with no separate excitation or cooling system results in minimum wear, reduced maintenance requirements, lower life cycle costs, and a long lifetime.

Power Up to 5 MW

or higher available with segmented stator

Shaft heights 710, 1120, 1400, 1600

2500 (larger with segmented stator)

Number of poles 8 - 24

and multipole

Standard IEC60034, IEC61400

Voltages up to 3.3kV

higher on request

Frequency VFD, 50Hz or 60Hz

Cooling Air to air, Air to water, Open air cooled

Protection IP54

Bearings Antifriction

Enclosure material Welded steel

Ambient -30°C up to 50°C

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.

Generators for steam and gas turbines

ABB steam and gas turbine generators are highly reliable in even the most demanding conditions.