HIGH VOLTAGE COMPACT GENERATORS

ABB's generators cover 1 - 8 MVA compact 4, 6, 8 and 10-pole generators at voltages of 3.3 - 13.8 kV. This product family offers the same high reliability and low cost of ownership as our proven high power generators. The generator series incorporates a number of professional features that meet the specific needs of the mid-range market segment for both engine and turbine applications.

SAVE TIME, CUT COSTS AND POWER THROUGH DEMANDING LOADS

These flexible high performance generators are ideal for both continuous and stand-by operation and they are built to cope with changing and non-linear loads. They feature a powerful and most reliable independent PMG excitation as standard, offering excellent short-circuit, overload and motor starting capabilities. The innovative built-in PMG also enables easy access for bearing servicing. The 500-630 frame size open air cooled generators utilize a rigid salient pole rotor construction for reliable operation under the most demanding load conditions.


The mid-range family is designed to help save installation time and cost. Their high degree of integration makes the generators compact and easy to erect, with a built-in brushless exciter and the internal high performance PMG. To avoid large external terminal boxes, the cable connections are integrated into the frame-top terminal space. There is ample room for easy connection of the main and auxiliary cables, and to accommodate the necessary transformers as well as the analog or digital AVR.

TECHNICAL DATA

Power Up to 8 MVA

Shaft heights 500, 560, 630 (mm)

Number of poles 4 - 10

Standard IEC60034, ISO 8528

Voltages up to 15 kV

Ex protection Ex ec (nA), Zone 2

Frequency 50Hz or 60Hz

Cooling Open air cooled, Air to air, Air to water, open ventilated system

Protection up to IP55

Bearings Antifriction or sleeve

Enclosure material Welded steel

Ambient -20 °C up to -55 °C

KEY BENEFITS

Compact in size and easy to install

Brushless exciter and PMG both built-in. Large frame-top integrated terminal space with built-in AVR.

Adaptability with short delivery times

Standard platform for serial manufacturing with optional accessories. ETO range with pre-engineered configurations.

Reliable operation under changing and non-linear loads

Good short-circuit, overload and motor starting capabilities.

Optimized sourcing and efficient logistics

Globally identical ABB manufacturing processes.

Local support

Backed by ABB's global service network

Complete portfolio of products from single, reliable partner

ABB is an experienced independent technology and market leader.

\

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.

Generators for steam and gas turbines

ABB steam and gas turbine generators are highly reliable in even the most demanding conditions.