WASHDOWN SCR PM

ABB Baldor-Reliance washdown SCR PMDC motors deliver reliable washdown protection, strong low-speed torque and precise adjustable-speed control—without the complexity of AC drive systems.

SIMPLE, PRECISE SPEED CONTROL IN WET ENVIRONMENTS

ABB Baldor-Reliance Washdown Permanent Magnet DC Motors are engineered for reliable adjustable-speed performance in wet and hygienic environments. Built on a rugged NEMA frame, these motors feature a durable white epoxy washdown coating and a totally enclosed IP55 design to withstand high-pressure cleaning. 

 

Optimized for SCR drive control, they deliver consistent torque and precise speed regulation for food processing conveyors, feeders and other general washdown applications requiring dependable variable-speed operation.

TECHNICAL DATA

NEMA-framed permanent-magnet DC motor with white epoxy washdown coating, IP55 totally enclosed C-face footed construction, optimized for SCR drives to provide smooth adjustable-speed operation and constant torque in wet environments.

Up to 5Hp

Power range 1/4-5Hp (0.2-3.7kW).

Enclosure IP55

to withstand low-pressure washdown from any direction.

Insulation Class F

for added thermal protection.

Adjustable speed SCR control

simple solution for speed adjustment and constant torque over a moderate range (≈20:1) without deploying a full AC VFD and inverter-duty motor.

Control Low speed, high torque

Permanent-magnet DC motors deliver strong torque at low speeds.

Warranty 3-year

designed for longevity.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB Baldor-Reliance Washdown SCR, PMDC motor is the ideal choice when applications demand reliable washdown protection, strong low-speed torque and precise, uncomplicated adjustable-speed control without the complexity of AC drive systems.

Washdown Protection

Double-sealed bearings, a Forsheda® running-contact V-ring slinger, sealed fasteners and a gasketed conduit box work together to prevent water ingress during high-pressure washdown, helping maintain reliable operation in wet processing environments.

Low-speed performance

Permanent-magnet DC designs maintain torque at low speeds, making them ideal for conveyors, feeders and metering equipment where AC motors often need gearboxes or oversizing.

Precise Speed Control

Optimized for SCR drives and tachometer feedback, the motor delivers precise, stable speed control and consistent torque—even under changing loads and at low operating speeds.

Thermal & Electrical Protection

Class F insulation provides increased thermal margin to withstand SCR-driven operation and enclosed washdown conditions, helping extend motor life and maintain reliable performance.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

ABB Ability

Compatible with ABB Ability smart sensor for condition monitoring for hazardous locations.

RELATED DOCUMENTS

Direct Current (DC) motors, tachometers and drives

Brochure

At the heart of our DC motor lineup are the many sizes of our versatile permanent magnet (PM) DC motors. These range in output from 1/8 Hp to the industry’s only 5 Hp. Ruggedness, dependability and ease of use are the reasons that ABB Baldor-Reliance PMDC motors are specified by more customers than any other.

ABB Baldor-Reliance washdown motors

Optimal protection and reliability

ABB Baldor-Reliance washdown motors come in a variety of designs to fit the many needs in the marketplace. From white washdown to paint-free, stainless steel to Food Safe, these choices allow you to select the right motor for the amount of protection required for your specific application.

The evolution of ABB Baldor-Reliance washdown motors

Article

The creation of the first washdown electric motor was a major turning point in increasing the life of electric motors used in wet and humid applications. This journey began in the 1980s.

RELATED VIDEOS

RELATED MOTORS

Paint-Free SCR PM

ABB Baldor-Reliance®

ABB Baldor-Reliance Paint-Free PMDC motors deliver reliable, adjustable-speed performance with hygienic stainless-steel construction—ideal for applications where cleanliness, uptime and control matter most.

White Washdown

ABB Baldor-Reliance®

White Washdown motors have been the workhorse of the food industry for over 30 years, providing reliability and energy cost savings.

Food Safe three phase motors

ABB Baldor-Reliance®

In hygiene-critical environments, there’s no room for compromise. The ABB Baldor-Reliance Food Safe motor is the premium benchmark demanded by end users for clean, safe and reliable washdown operations.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.