DC POWER MOTOR
ABB Baldor-Reliance DC power motors provide steady speed and reliable continuous-duty performance in harsh, marine-duty environments using generator or battery power.
RUGGED DC POWER FOR MARINE DUTY
Choose ABB Baldor-Reliance DC Power Motors for generator- or battery-powered applications that require reliable, continuous operation. Designed to operate from NEMA Type A DC power supplies, DC generators, or backup battery systems, these motors are available in 115 or 230 VDC ratings to support standalone DC installations. Most models feature compound winding for improved load stability, with shunt or series configurations also available.
Weather-proof construction with IEEE 45 VPI insulation helps protect against moisture and contamination in wet, corrosive and marine-duty environments. Easy-access brushes and multi-position mounting simplify service and installation.
Optimized for direct DC power—not SCR drives—these motors deliver dependable performance where ruggedness and uptime matter most.
TECHNICAL DATA
DC shunt wound power motor with 20% compound winding, weather-proof IEEE 45 VPI insulation, continuous-duty rating, multi-position mounting and easy-access brushes, designed for operation on generator or battery DC supplies.
Up to 1.5Hp
Power range 1/3-1.5Hp (0.25-1.1kW).Meets IEEE 45
Weather-proof, VPI insulation for marine duty applications.Performance Continuous Duty
Built for steady, all-day operation.Safety UL & CSA
Certification.Enclosure IP55
ingress protection.Environmentally friendly RoHS
(Restriction of Hazardous Substances) limiting hazardous materials that could harm the environment.EXPLORE THE KEY FEATURES AND BENEFITS
DC power motor with 20% compound winding, weather-proof IEEE 45 VPI insulation, continuous-duty rating, multi-position mounting and easy-access brushes, designed for operation on generator or battery DC supplies.
DC Power Ready
Designed to run from generators or batteries for dependable off-grid/backup applications.Marine Duty
Weather-proof VPI insulation meets IEEE 45 for harsh, moisture-prone environments and USCG 259 standards for shipboard use.Adjustable & Stable Performance
An adjustable shunt field allows application tuning, while 20% compound winding helps stabilize speed and torque under changing load conditions.Thermal & Electrical Protection
Normally closed thermostat on the field winding provides over-temperature protection, while Class F insulation is designed to handle heat in demanding duty cycles and support long motor life.Easy maintenance
Easy-access, serviceable brushes enable faster maintenance and shorter service intervals.Flexibility
Suitable for mounting in any orientation, with 115 and 230 V ratings to support flexible machine designs.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.