PROCESS PERFORMANCE IEC LOW VOLTAGE ALUMINUM MOTORS FOR THE US MARKET

Explore ABB’s Process Performance Aluminum Induction Motors, designed for high efficiency and reliability across various industrial applications. Discover our durable motors that reduce energy consumption and improve efficiency with a lighter than average package.

DURABLE, LIGHT-WEIGHT MOTORS DESIGNED FOR 60HZ OPERATION AND STOCKED IN THE US

Enhance your operational efficiency with our durable, sustainable, and reliable Process Performance Aluminum motors, a lighter weight alternative to cast iron designs. Popular ratings with 60hz IEC electrical designs and commonly requested options are stocked in the US for quick delivery allowing you to get your operation back up and running. These off the shelf motors meet or exceed US IHP (Integral Horsepower) and EU (European Union) EcoDesign efficiency requirements.

 

Our advanced industrial motor technology solutions are engineered to optimize operational efficiency, assuring longevity and reliability. Uncover the benefits of our energy efficient motors, consciously designed for sustainability and cost-saving. With our expansive selection of Process Performance Induction motors, we have the right motor for your industrial application. Dive into the world of ABB to experience the unmatched performance of our industrial motors, meticulously crafted to drive your operations to new heights of success. Connect with us to embark on a journey towards a more efficient and sustainable future.

TECHNICAL DATA

Designed with high-performance 60Hz IEC electrical configurations, these lightweight aluminum motors meet or exceed US IHP and EU EcoDesign efficiency standards, offering a robust and energy-efficient solution for demanding industrial applications.

Up to 75 HP

Wide power range all the way from 0.33 - 75 HP

Versatile mounting Dual mounting

Foot and flange mount available

Up to 460 V

Wide voltage range all the way from 230 V to 460 V

EXPLORE THE KEY FEATURES AND BENEFITS

Experience faster delivery, reduced operational costs, and enhanced sustainability with our reliable, ready-to-ship motors engineered to optimize performance and ensure long-term durability in any industrial setting.

Fast delivery

Stocked in the United States, ensuring quick delivery and minimal downtime. Whether for a planned upgrade or an urgent replacement, we help keep your operations moving without delay.

Versatile

Built for reliable operation across a wide range of industrial environments, these motors provide dependable performance in even the most demanding applications, ensuring consistency, uptime, and peace of mind.

Performance

Engineered for high efficiency and consistent output, our aluminum motors enhance overall productivity. Their precision performance helps maximize throughput while minimizing energy losses.

Compliance

Our motors meet or exceed US Integral Horsepower (IHP) and EU EcoDesign efficiency requirements. This ensures high energy efficiency and regulatory compliance, no matter where your operation is based.

Low maintenance

With a focus on durability and long-term operation, our motors deliver proven reliability. They’re designed to keep running, reducing unplanned downtime and ensuring continuous industrial performance.

Energy efficiency

Our motors are built for energy efficiency, significantly reducing your operation’s carbon footprint. Choosing these motors supports your environmental goals while cutting unnecessary power consumption.

Global support,

With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.

RELATED CONTENT

SynRM motors are a perfect match for Rodelta’s high efficiency drinking water pumps

Customer case

Dutch pump manufacturer Rodelta has introduced drinking water pumps powered by ABB’s SynRM motors. The pumps feature diffuser technology and are designed with a wide operating range to handle large variations in water demand. SynRM motors have proven to be a great fit for the application.

eisto Oy developed a more energy efficient power unit

Customer case

Veisto Oy from Mäntyharju, a manufacturer of sawlines and sawing machines, has delivered a high-speed sawline to the Rauma sawmill.

Global fertilizer company boosts energy efficiency with ABB motors and drives

Customer case

ABB is supplying highly efficient motors and drives to enable Yara, the world’s leading producer of nitrogen-based complex fertilizers, to boost energy efficiency at its main production site in Porsgrunn, Norway.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.