ABB BRAKE MOTORS

Delivering precision, safety, and reliability, ensuring instant stopping and seamless performance in demanding industrial applications.

RELIABLE AND PRECISE PERFORMANCE FOR INDUSTRIAL APPLICATIONS

ABB’s IEC Low voltage Brake motors are engineered for precision, safety, and efficiency in demanding industrial applications. Designed with high-quality braking systems, these motors ensure immediate stopping once power is disconnected, making them ideal for applications requiring accurate positioning and enhanced safety. From cranes and hoists to conveyor systems and automated machinery, ABB Brake motors provide reliable performance, minimizing wear and tear while improving overall system efficiency. Their durable construction and optimized design reduce maintenance costs and downtime, making them a trusted solution across various industries.

 

With ABB’s industry-leading engineering, these motors offer unparalleled reliability and control. The instant stop capability is crucial for applications like escalators, lifts, and material handling systems, where sudden stops prevent accidents and improve operational precision. Whether used in robotics, packaging, or logistics, ABB Brake motors enhance productivity while ensuring long-lasting performance. By combining robust materials with innovative technology, ABB delivers Brake motors that set the standard for safety, efficiency, and durability in industrial environments.

TECHNICAL DATA

Explore the key specifications and features that make ABB's IEC Low voltage Brake motors ideal for demanding industrial applications.

Up to 7.5 kW

Power output from 0.12 to 7.5 kw

Up to 690 V

Wide voltage range all the way from 220 V to 690 V

Efficiency UP to IE3

IE2 & IE3 efficiency class

Frame sizes Up to 132

Frame sizes from 71 - 132

EXPLORE THE KEY FEATURES AND BENEFITS

Discover how ABB's brake motors deliver enhanced safety, precision, and efficiency, while reducing maintenance costs and downtime.

Robust design

Exceptionally robust, designed to withstand the toughest conditions and deliver reliable performance day in and day out.

Proven reliability

Built for durability and long-lasting performance, these motors are known for their reliability in demanding industrial applications.

Compact design

The compact design, coupled with a wide torque range from 5 to 235 Nm, ensures a space-efficient solution that delivers powerful performance for a variety of applications.

Easy installation

Easy to install and maintain, minimizing complexity and significantly reducing downtime, ensuring smooth and efficient operation over the long term.

Fast delivery times

The comprehensive range is offering full compliance to the global standards, high efficiency for energy and cost savings, as well as competitive delivery times.

Versatile mounting

The ability to mount the system in any position provides unmatched versatility, allowing for seamless integration into a variety of applications and environments while ensuring optimal performance regardless of orientation.

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

Drives

ABB Drives is a global technology leader serving industries, infrastructure and machine builders with world-class variable speed drives, drive systems and packages.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.