ABB SMOKE EXTRACTION MOTORS
Ensure fire safety with ABB's IEC Low voltage smoke extraction motors. Certified to withstand extreme heat, they deliver reliable performance for tunnels, malls, car parks, and more – with energy-efficient designs and global support.
ABB SMOKE EXTRACTION MOTORS FOR CRITICAL INFRASTRUCTURE
ABB smoke extraction motors are engineered for critical fire safety applications where performance under pressure is non-negotiable. As IEC Low voltage motors designed for tunnel ventilation, they play a vital role in smoke control during emergencies. In the event of a fire, these high-temperature electric motors ensure reliable operation of jet fan motors and axial fan motors, helping to disperse smoke and toxic fumes efficiently. Certified as EN 12101-3 motors, they serve as trusted fire-rated electric motors across a wide range of environments, including tunnels, stairwells, theaters, and car park smoke extraction systems.
Beyond emergencies, ABB IEC motors also function as part of daily ventilation systems for tunnels and enclosed spaces. Integrated with variable speed drive motors (VSDs), they enable smart fan control that reduces energy use and operational costs. Available in energy efficient motor classes up to high-efficiency motors IE4, they are ideal for both comfort ventilation and industrial fire safety use. From malls to warehouses, ABB’s high-temperature resistant motors are built for performance, reliability, and long-term value in all critical smoke extraction motor applications.
TECHNICAL DATA
ABB Smoke extraction motors are engineered for use in both jet fan and axial fan applications, providing reliable performance for comfort ventilation and critical fire safety across a wide range of environments.
Up to 1,000 kW
Power output up to 1,000 kwUp to IE4
Efficiency classes IE2, IE3 amd IE4Up to IP66
IP55 protection as standard, IP66 as optionEXPLORE THE KEY FEATURES AND BENEFITS
Designed with safety, reliability, and efficiency in mind, ABB Smoke extraction motors offer essential features that ensure dependable operation in both everyday ventilation and emergency fire conditions.
Safety
Dual purpose secures fresh air by comfort operation and in the event of fire supporting safe evacuation. ABB smoke extraction motors are compliant with fans according to EN norms.Proven reliability
Tunnels ensure vital transport connections, demanding 100% reliability. Our motors are designed to withstand high temperatures and are available with wide range of options and solutions.Efficiency
ABB smoke extraction motor offering reaches from IE2 to IE4 efficiency classes. When controlled with VSDs, you can increase energy efficiency even more and reduce operational costs and environmental impact.Versatile
Designed for installation versatility, these motors can be mounted in either horizontal or vertical orientations to suit various system layouts.Robust
Our motors are not only resistant to high temperatures but are also built for longevity. ABB's high-temperature resistant motors are a smart investment that will serve your needs for years to come.Operate in high temperatures
Our smoke extraction motors feature temperature rise classes B and F, guaranteeing they operate safely at elevated temperatures for reliable performance in both everyday ventilation and critical fire emergency situations.Global support
Our global service and support network ensures that we can deliver local support wherever you are located. Support is available when needed and throughout our products’ life cycle.DIGITAL TOOLS
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.