AUTOMOTIVE DUTY

Automotive Duty motors deliver rugged, reliable performance designed to withstand the high-cycle, demanding conditions of automotive manufacturing and heavy industrial applications.

ENGINEERED FOR DEMANDING AUTOMOTIVE AND INDUSTRIAL PERFORMANCE

ABB Baldor-Reliance Automotive Duty motors, part of ABB’s Definite Purpose lineup, are engineered for the intense demands of automotive manufacturing—including Tier 1 supplier lines, stamping presses, conveyors and robotics. Designed for around-the-clock performance, these motors deliver the durability, reliability and precision required in high-cycle, high-demand environments.

TECHNICAL DATA

These motors feature NEMA U-frame sizes (182–405U), are available in foot-mounted design and are built with heavy-duty construction for continuous or severe-duty operation in high-cycle environments.

Up to 60Hp

Power range 1 - 60Hp (0.75 - 45kW).

Up to 405U

NEMA frame 182 - 405U.

NEMA U-frame

Rugged, vibration resistance design known for its heavy-duty construction and durability in demanding industrial application.

Protection IP55

Suitable for industrial environments where it may be exposed to dust, humidity, or occasional water spray.

Voltage 460V

rated for three phase industrial power systems.

Meets NEMA Premium®

energy efficiency standards.

EXPLORE THE KEY BENEFITS

Automotive duty motors deliver rugged, reliable performance designed to withstand the high-cycle, demanding conditions of automotive manufacturing and heavy industrial applications.

Durable

Built with a heavy-duty cast iron frame and protective epoxy paint, this motor is designed for exceptional durability and resistance to harsh industrial conditions.

Bearing

Double shielded ball bearings (regreaseable) for extended bearing life.

Cooler running

The motor is rated to run at full load 1.0SF in environments up to 65°C, but can safely handle 1.15SF when operating in cooler 40°C conditions.

Protection

Shaft slingers on both drive end (DE) and opposite drive end (ODE) help protect the motor bearings by deflecting dirt, dust, and moisture away from the shaft.

Inverter duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Energy efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.

RELATED VIDEOS

\

RELATED MOTORS

SP4 Severe Duty

ABB Baldor-Reliance®

Rugged cast-iron motors with NEMA Super Premium (IE4) efficiency, hazardous location certifications and compliance with 2027 U.S. DOE MEM regulations.

Three phase enclosed motor

ABB Baldor-Reliance®

ABB Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.

XEX

ABB Baldor-Reliance®

Severe duty motors provide safe, long operating life, reliable performance and reduced energy consumption in the toughest applications.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.