AIR COOLED CONDENSERS

ABB Direct Drive air cooled condenser (ACC) motors are vertically oriented, shaft-down designs capable of driving very large condenser fans in utility and industrial power plants.

DIRECT DRIVE RELIABILITY FOR LARGE-SCALE POWER GENERATION

ABB Baldor-Reliance direct drive air-cooled condenser motors are engineered for vertical, shaft-down operation in large power generation facilities. Eliminating gearboxes improves system reliability, reduces noise and vibration and extends service life in critical condenser applications. These motors deliver dependable, efficient performance for some of the most demanding cooling systems in the industry.

TECHNICAL DATA

Vertical shaft-down direct drive motors provide reliable, long-term performance for high-inertia air-cooled condenser fan systems.

Up to 250Hp

Power range 50-250Hp (37-186kW).

VSD operated +N5350

ACS880 drive with ACC application code +N5350 provides optimized fan control for air cooled condensers.

Up to 60%

Saves energy and reduces mechanical stress on the system.

Frame FL5800

Frame size FL440 (TEAO) to FL5800 (DPFV).

Rotor IPM

Interior salient pole permanent magnet rotor for torque density and higher efficiency.

Insulation VPI

The VPI (vacuum pressure impregnation) insulation system ensures long motor life in extreme environmental conditions.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB combines proven laminated-frame motor technology, a high-performance permanent-magnet rotor and a matched adjustable speed drive to deliver high-torque direct drive motors purpose-built for air cooled condensers.

Reduced maintenance

Eliminating gearboxes, belts and jackshafts reduces maintenance points, minimizes downtime and significantly lowers long-term service costs in cooling tower applications.

Space-saving

By eliminating gearboxes, belts and jackshafts, the overall system becomes significantly smaller, simpler and more compact.

Optimum pole design

High-performance permanent magnet (PM) salient pole design delivers high-torque with low speed direct drive cooling with reduced cost and maintenance.

Fit for purpose

Engineered specifically for vertical ACC fan installations, enabling direct mounting and reliable operation in large condenser arrays.

Simplicity

Motor shaft and mounting design allow direct fan attachment, simplifying system architecture and reducing mechanical losses.

Energy efficient

High-efficiency, low-speed direct drive operation reduces losses and lowers total energy consumption.

Severe Environment

Using a laminated finned-frame motor with VPI insulation, oversized bearings and protective enclosures (DPFV or TEAO), the motor resists moisture, dust and extreme operating conditions.

RELATED DOCUMENTS

Cooling Tower Applications: Food Processing Facilities

Application Note

Cooling towers are used in food processing plants all over the world. Maintenance and failure of the gearbox and associated components, is often problematic with traditional systems. The ABB Baldor-Reliance direct drive cooling tower elminates these problems by coupling the motor directed to the fan and controlling it with a unique drive.

ABB’s HVAC solution helps JW Marriott Hotel to cut down energy losses by 35%

Success Story

By installing ABB’s Cooling Tower Direct Drive solution in its hotel, JW Marriott Pune, an iconic landmark in the city of Pune, has set new benchmarks in energy efficiency, saving about 35 percent energy annually.

RELATED VIDEOS

RELATED MOTORS

Cooling Tower Direct Drive

ABB Baldor-Reliance®

ABB direct drive cooling tower motors use a laminated, finned-frame PM design optimized for outdoor and high-humidity conditions commonly found in cooling towers.

Air Cooled Heat Exchangers

ABB Baldor-Reliance®

These compact, power-dense direct drive motors are ideal for air-cooled heat exchangers used in industrial process cooling where efficiency and uptime are critical.

RPM XE eXtreme Efficient

ABB Baldor-Reliance®

As a hybrid design, the RPM XE platform utilizes permanent magnet technology but can operate across-the-line, very similar to standard induction motor.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.