DIRECT DRIVE FAN MOTOR

Farm Duty direct drive fan motors provide durable, quiet and maintenance-free ventilation that improves farm air quality and animal health.

RELIABLE AIRFLOW, BUILT FOR THE FARM.

ABB Baldor-Reliance Farm Duty PSC direct drive fan motors deliver rugged, reliable performance with a totally enclosed air-over (TEAO) design, engineered specifically for demanding agricultural ventilation and fan applications requiring quiet, low-maintenance operation—providing consistent airflow that regulates temperature and air quality to create a healthier environment for livestock and improve overall farm productivity.

TECHNICAL DATA

Engineered with durable TEAO construction and sealed bearings for reliable, maintenance-free operation in tough farm environments.

Up to 1Hp

Power range 1/4 - 1Hp (0.18 - 0.75kW).

Up to 56H

NEMA frame 48Z - 56H.

Protection IP44

for splash-proof operations.

Enclosure TEAO

for protection from debris.

Voltage 115/230v

Dual-voltage capability provides flexibility for installation.

EXPLORE THE KEY FEATURES AND BENEFITS

Farm Duty direct drive fan motors provide durable, quiet and maintenance-free ventilation that improves farm air quality and animal health.

Fit for purpose

Designed specifically for direct drive PSC fans, featuring 1" extended through bolts for easy and secure and direct grille mounting. A switchless design further improves reliability.

Thermal protection

Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Continuous duty

Designed to run continuously for long periods without overheating, which is essential for keeping air flowing in farm and livestock housing.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Easy start-up

Terminal panel for ease of connectivity.

Durable

Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.

\

RELATED DOCUMENTS

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

ABB Baldor-Reliance line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications

RELATED VIDEOS

\

RELATED MOTORS

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Farm Duty three phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Three Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Farm Duty aeration fan motor

ABB Baldor-Reliance®

ABB Baldor-Reliance Farm Duty Aeration Fan Motors are specially designed electric motors used to power grain bin aeration fans on farms.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.