GNEM ENCLOSED MOTOR

GNEM enclosed motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges.

GLOBAL NEMA - GENERAL PURPOSE MOTORS

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations. Streamline your inventory with a versatile, universal voltage motor that meets diverse operational needs.

TECHNICAL DATA

GNEM motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges.

Up to 20Hp

Power range 1-20Hp (0.75-15kW).

Global 50/60Hz

dual frequency.

Up to 286T

NEMA frame 56-286T.

Warranty 3-year

designed for longevity.

Ingress protection IP44

IP54 when drain fitting kit installed.

Meets NEMA Premium®

and IE3 efficiency requirements.

EXPLORE THE KEY FEATURES AND BENEFITS

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations.

Global motors

Dual frequency 50/60Hz ratings on nameplate with broad voltage range 190/380//208-230/460.

Inverter Duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Versatile

Cast Iron / steel band options allows you to choose the best option for the application and environment.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

Energy Efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations, regardless of voltage.

RELATED VIDEOS

RELATED MOTORS

SP4 General Purpose – Enclosed motor

ABB Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

General Purpose - Three phase enclosed motor

ABB Baldor-Reliance®

The robust design offers industry leading reliability, flexibility and safety to meet the exact demands of a wide range of applications.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.