CONDENSER FAN

ABB Baldor-Reliance Condenser fan motors are purpose-built for commercial and industrial condenser fan applications, these motors offer durable, efficient operation in rooftop units and air-cooled chillers.

FOR LOW TEMPERATURE CONDENSERS, FREEZERS AND REFRIGERATION

ABB Baldor-Reliance condenser fan motors are engineered for dependable performance in commercial and industrial HVAC systems. Available in Open Drip-Proof (ODP) and Totally Enclosed Air Over (TEAO) designs, these motors are built to handle outdoor environments and continuous-duty operation. Condenser motors provide long-lasting, energy-efficient solutions for rooftop units, air-cooled chillers and condenser systems.

TECHNICAL DATA

Designed specifically for use on commercial refrigeration condenser units and air conditioning units requiring three phase TEAO construction for use in low temperature environments.

Up to 1.5Hp

Power range 1/2 - 1 1/2Hp (0.37 - 1.1kW) in ODP; 1/2Hp (0.37) in TEAO.

Up to 56YZ

NEMA Frame.

Protection IP22 | IP44

for indoor and outdooor use.

Enclosure ODP & TEAO

ODP comes with 6" long shaft with flat keyway and TEAO comes with low temp grease for use in industrial freezers.

Voltage 208-230/460

dual-voltage operation.

Meets NEMA Premium®

efficiency requirements.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB Baldor-Reliance condenser fan motors feature extended shafts for direct fan mounting, ball bearings for durability and ODP or TEAO enclosures—making them ideal for continuous-duty performance in outdoor HVAC condenser applications.

Easy connection

Built-in terminal panel allows fast, secure wiring—ideal for quick installs in tight rooftop or outdoor condenser units.

Inverter duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Fit for purpose

Extended 6" shaft with flats/keyways ensures a secure fan connection for smooth, reliable condenser performance (ODP). Low temperature grease for use in industrial freezers (TEAO).

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Thermal protection

Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Energy efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations, regardless of voltage.

RELATED DOCUMENTS

Designing for optimum energy management

Selecting the right variable speed motor for HVAC application

There are many benefits of energy efficiency improvements in HVAC installations, including lower energy bills, reduced greenhouse gases, improved air quality, improved system efficiency and output. With an abundance of motor technologies available, it pays to choose the right one.

Energy efficiency and sustainable motor solutions for air handling

Interactive brochure

Considering that over 50% of a commercial building's operating costs can come from running the HVAC systems, it makes good financial sense to make building systems smarter

Achieving the Paris Agreement

The vital role of high-efficiency motors and drives in reducing energy consumption

While they may not be highly visible, electric motors are ubiquitous and an integral part of global industry and our everyday lives - and play a critical role in energy management.

RELATED VIDEOS

RELATED MOTORS

Three phase open motors

ABB Baldor-Reliance®

ABB Baldor-Reliance General Purpose Three-Phase Open Motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture.

Three phase enclosed motor

ABB Baldor-Reliance®

ABB Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.

SP4 General Purpose - Open motor

ABB Baldor-Reliance®

ABB Baldor-Reliance SP4 open motors deliver NEMA Premium® 4 efficiency, running cooler, longer and quieter—DOL or inverter duty—now with a 48-month warranty.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.