FAN AND BLOWER

ABB Baldor-Reliance fan and blower motor designed for use in HVAC and other applications requiring resilient base design. Single and three phase ODP designs.

AIR MOVEMENT DESIGNED FOR FANS AND BLOWERS

ABB Baldor-Reliance fan and blower motors deliver quiet, reliable performance. With a TEAO enclosure and resilient base, they help reduce noise and vibration for smoother operation. Available in single and three phase, it is a solid, cost-effective choice for applications where air movement is critical but conditions don't require a fully enclosed or severe-duty motor.

TECHNICAL DATA

Designed for use in HVAC and other applications requiring resilient base design. Single and three phase ODP designs.

Up to 2Hp

Power range 1/4 - 1.5Hp (0.18 - 1.1kW) for single phase, 1/4 - 2Hp (0.18 - 1.5kW) for three phase.

Up to 56

NEMA frame 56 and 56H.

Protection IP22 | IP44

for indoor or outdoor use.

Enclosure ODP

for maximum airflow and cooling.

EXPLORE THE KEY BENEFITS

Efficient, cost-effective cooling and performance for fans and blowers.

Fit for purpose

Motor features align precisely with the needs of indoor air-moving equipment, ensuring reliable, continuous operation in typical ventilation environments.

Quiet operation

Resilient cushion base for low noise and reduced vibration.

Thermal protection

Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Easy start-up

Terminal panel for ease of connectivity.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Versatile

Single and three phase motors with broad compatibility for different voltages and mounting styles.

RELATED DOCUMENTS

Designing for optimum energy management

Selecting the right variable speed motor for HVAC application

There are many benefits of energy efficiency improvements in HVAC installations, including lower energy bills, reduced greenhouse gases, improved air quality, improved system efficiency and output. With an abundance of motor technologies available, it pays to choose the right one.

Energy efficiency and sustainable motor solutions for air handling

Interactive brochure

Considering that over 50% of a commercial building's operating costs can come from running the HVAC systems, it makes good financial sense to make building systems smarter

Achieving the Paris Agreement

The vital role of high-efficiency motors and drives in reducing energy consumption

While they may not be highly visible, electric motors are ubiquitous and an integral part of global industry and our everyday lives - and play a critical role in energy management.

RELATED VIDEOS

RELATED MOTORS

Direct drive fan

ABB Baldor-Reliance®

ABB Baldor-Reliance HVAC Direct Drive fan motors provide reliable, low-noise performance with easy grille mounting for versatile HVAC applications.

Direct Drive fan motor

ABB Baldor-Reliance®

Farm Duty direct drive fan motors provide durable, quiet and maintenance-free ventilation that improves farm air quality and animal health.

Single phase open

ABB Baldor-Reliance®

General purpose single phase open motor is the ideal solution for a variety of light to medium-duty applications, used in relatively clean environment.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.